All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Insert Ball Bearings
>
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
>
View Items
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 260
1
2
3
4
5
»
Part Number
Shaft Size d
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
Lubrication Type
O.D. Type
Seal Type
CAD
GY1012KRRB TDCF SGT
3/4
in
1.850
in
47
mm
1.252
in
31.8
mm
1460
lbf
6500
N
3190
lbf
14200
N
Relubricatable
Spherical OD
Shroud Seal
GYE20KRRB TDCF
20
mm
1.850
in
47
mm
1.252
in
31.8
mm
1460
lbf
6500
N
3190
lbf
14200
N
Relubricatable
Spherical OD
Shroud Seal
GYE20KRRB TDCF SGT
20
mm
1.850
in
47
mm
1.252
in
31.8
mm
1460
lbf
6500
N
3190
lbf
14200
N
Relubricatable
Spherical OD
Shroud Seal
GY1012KRRB
3/4
in
1.850
in
47
mm
1.221
in
31.021
mm
1460
lbf
6500
N
3190
lbf
14200
N
Relubricatable
Spherical OD
Shroud Seal
GY1100KRRB TDCF SGT
1
in
2.047
in
52
mm
1.372
in
34.85
mm
1750
lbf
7800
N
3490
lbf
15500
N
Relubricatable
Spherical OD
Shroud Seal
GYE25KRRB TDCF SGT
25
mm
2.047
in
52
mm
1.372
in
34.85
mm
1750
lbf
7800
N
3490
lbf
15500
N
Relubricatable
Spherical OD
Shroud Seal
GY1014KRRB
7/8
in
2.047
in
52
mm
1.345
in
34.171
mm
1750
lbf
7800
N
3490
lbf
15500
N
Relubricatable
Spherical OD
Shroud Seal
GY1015KRRB
15/16
in
2.047
in
52
mm
1.345
in
34.171
mm
1750
lbf
7800
N
3490
lbf
15500
N
Relubricatable
Spherical OD
Shroud Seal
GY1100KRRB
1
in
2.047
in
52
mm
1.345
in
34.171
mm
1750
lbf
7800
N
3490
lbf
15500
N
Relubricatable
Spherical OD
Shroud Seal
GYE25KRRB
25
mm
2.047
in
52
mm
1.345
in
34.171
mm
1750
lbf
7800
N
3490
lbf
15500
N
Relubricatable
Spherical OD
Shroud Seal
GY1102KRRB TDCF
1 1/8
in
2.441
in
62
mm
1.539
in
39.1
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Shroud Seal
GY1103KRRB TDCF SGT
1 3/16
in
2.441
in
62
mm
1.539
in
39.1
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Shroud Seal
GY1103KRRB3 TDCF
1 1/4
in
2.441
in
62
mm
1.539
in
39.1
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Shroud Seal
GYE30KRRB TDCF SGT
30
mm
2.441
in
62
mm
1.539
in
39.1
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Shroud Seal
GY1102KRRB
1 1/8
in
2.441
in
62
mm
1.5023
in
38.158
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Shroud Seal
GY1103KRRB
1 3/16
in
2.441
in
62
mm
1.5023
in
38.158
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Shroud Seal
GYE30KRRB
30
mm
2.441
in
62
mm
1.5023
in
38.158
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Shroud Seal
GY1104KRRB TDCF SGT
1 1/4
in
2.835
in
72
mm
1.788
in
45.41
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Shroud Seal
GY1107KRRB TDCF SGT
1 7/16
in
2.835
in
72
mm
1.788
in
45.41
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Shroud Seal
GYE35KRRB TDCF SGT
35
mm
2.835
in
72
mm
1.788
in
45.41
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Shroud Seal
GY1104KRRB
1 1/4
in
2.835
in
72
mm
1.69
in
42.93
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Shroud Seal
GY1106KRRB
1 3/8
in
2.835
in
72
mm
1.69
in
42.93
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Shroud Seal
GY1107KRRB
1 7/16
in
2.835
in
72
mm
1.69
in
42.93
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Shroud Seal
GYE35KRRB
35
mm
2.835
in
72
mm
1.69
in
42.93
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Shroud Seal
GY1108KRRB TDCF SGT
1 1/2
in
3.150
in
80
mm
1.938
in
49.22
mm
4460
lbf
19800
N
8130
lbf
36200
N
Relubricatable
Spherical OD
Shroud Seal
Results 1 - 25 of 260
1
2
3
4
5
»