Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 126 - 150 of 260 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GKY103RRB 1 1/5 in 2.441 in
62
mm
1.235 in
31.37
mm
350 lbf
1556
N
N/A Relubricatable Spherical OD Shroud Seal
GY1103KRRB3 1 1/4 in 2.441 in
62
mm
1.539 in
39.1
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Spherical OD Shroud Seal
GYA103RRB2 1 1/4 in 2.441 in
62
mm
1.28 in
32.5
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Spherical OD Narrow Shroud
GYA103RR2 1 1/4 in 2.441 in
62
mm
1.28 in
32.5
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Cylindrical OD Narrow Shroud
YA103RRB2 1 1/4 in 2.441 in
62
mm
1.28 in
32.5
mm
2530 lbf
11300
N
4850 lbf
21600
N
Non-Relubricatable Spherical OD Narrow Shroud
YA103RR2 1 1/4 in 2.441 in
62
mm
1.28 in
32.5
mm
2530 lbf
11300
N
4850 lbf
21600
N
Non-Relubricatable Cylindrical OD Narrow Shroud
GKY103RRB2 1 1/4 in 2.441 in
62
mm
1.235 in
31.37
mm
350 lbf
1556
N
N/A Relubricatable Spherical OD Shroud Seal
ER20 1 1/4 in 2.834 in
72
mm
1.781 in
45.42
mm
3440 lbf
15273.6
N
6400 lbf
28416
N
Relubricatable Cylindrical OD Narrow Shroud
GY1104KRRB SGT 1 1/4 in 2.835 in
72
mm
1.788 in
45.41
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal
GYA104RRB 1 1/4 in 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Narrow Shroud
GYA104RR 1 1/4 in 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Cylindrical OD Narrow Shroud
YA104RRB 1 1/4 in 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Narrow Shroud
YA104RR 1 1/4 in 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Narrow Shroud
GKY104RRB 1 1/4 in 2.835 in
72
mm
1.444 in
36.68
mm
475 lbf
2112
N
N/A Relubricatable Spherical OD Shroud Seal
GY1105KRRB 1 5/16 in 2.835 in
72
mm
1.788 in
45.41
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal
ER22 1 3/8 in 2.834 in
72
mm
1.781 in
45.42
mm
3440 lbf
15273.6
N
6400 lbf
28416
N
Relubricatable Cylindrical OD Narrow Shroud
GY1106KRRB SGT 1 3/8 in 2.835 in
72
mm
1.788 in
45.41
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal
GYA106RRB 1 3/8 in 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Narrow Shroud
GYA106RR 1 3/8 in 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Cylindrical OD Narrow Shroud
YA106RRB 1 3/8 in 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Narrow Shroud
YA106RR 1 3/8 in 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Narrow Shroud
GYE35KRRB SGT 35 mm 2.835 in
72
mm
1.788 in
45.41
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal
GYAE35RRB 35 mm 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Narrow Shroud
GYAE35RR 35 mm 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Cylindrical OD Narrow Shroud
YAE35RRB 35 mm 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Narrow Shroud
  Results 126 - 150 of 260 « 6 7 8 9 10 »  
<