Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 151 - 175 of 260 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

YAE35RR 35 mm 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Narrow Shroud
GKYE35RRB 35 mm 2.835 in
72
mm
1.444 in
36.68
mm
475 lbf
2112
N
N/A Relubricatable Spherical OD Shroud Seal
ER23 1 7/16 in 2.834 in
72
mm
1.781 in
45.42
mm
3440 lbf
15273.6
N
6400 lbf
28416
N
Relubricatable Cylindrical OD Narrow Shroud
GY1107KRRB SGT 1 7/16 in 2.835 in
72
mm
1.788 in
45.41
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal
GYA107RRB 1 7/16 in 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Narrow Shroud
GYA107RR 1 7/16 in 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Cylindrical OD Narrow Shroud
YA107RRB 1 7/16 in 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Narrow Shroud
YA107RR 1 7/16 in 2.835 in
72
mm
1.437 in
36.5
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Narrow Shroud
GYM1107KRRB 1 7/16 in 3.150 in
80
mm
1.938 in
49.22
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Shroud Seal
GKY107RRB 1 4/9 in 2.835 in
72
mm
1.444 in
36.68
mm
475 lbf
2112
N
N/A Relubricatable Spherical OD Shroud Seal
ER24 1 1/2 in 3.1490 in
80
mm
1.938 in
49.23
mm
4460 lbf
19802.4
N
8130 lbf
36097.2
N
Relubricatable Cylindrical OD Narrow Shroud
GY1108KRRB SGT 1 1/2 in 3.150 in
80
mm
1.938 in
49.22
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Shroud Seal
GYA108RRB 1 1/2 in 3.150 in
80
mm
1.547 in
39.3
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Narrow Shroud
GYA108RR 1 1/2 in 3.150 in
80
mm
1.547 in
39.3
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Cylindrical OD Narrow Shroud
YA108RRB 1 1/2 in 3.150 in
80
mm
1.547 in
39.3
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Spherical OD Narrow Shroud
YA108RR 1 1/2 in 3.150 in
80
mm
1.547 in
39.3
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Cylindrical OD Narrow Shroud
GYM1108KRRB 1 1/2 in 3.346 in
85
mm
1.938 in
49.22
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Shroud Seal
GY1109KRRB 1 9/16 in 3.150 in
80
mm
1.938 in
49.22
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Shroud Seal
GYE40KRRB SGT 40 mm 3.150 in
80
mm
1.938 in
49.22
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Shroud Seal
GYAE40RRB 40 mm 3.150 in
80
mm
1.547 in
39.3
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Narrow Shroud
GYAE40RR 40 mm 3.150 in
80
mm
1.547 in
39.3
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Cylindrical OD Narrow Shroud
YAE40RRB 40 mm 3.150 in
80
mm
1.547 in
39.3
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Spherical OD Narrow Shroud
YAE40RR 40 mm 3.150 in
80
mm
1.547 in
39.3
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Cylindrical OD Narrow Shroud
GY1110KRRB SGT 1 5/8 in 3.346 in
85
mm
1.983 in
50.37
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Shroud Seal
GYA110RRB 1 5/8 in 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Narrow Shroud
  Results 151 - 175 of 260 « 6 7 8 9 10 »  
<