All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Insert Ball Bearings
>
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
>
View Items
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 260
«
6
7
8
9
10
»
Part Number
Shaft Size d
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
Lubrication Type
O.D. Type
Seal Type
CAD
YAE35RR
35
mm
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
GKYE35RRB
35
mm
2.835
in
72
mm
1.444
in
36.68
mm
475
lbf
2112
N
N/A
Relubricatable
Spherical OD
Shroud Seal
ER23
1 7/16
in
2.834
in
72
mm
1.781
in
45.42
mm
3440
lbf
15273.6
N
6400
lbf
28416
N
Relubricatable
Cylindrical OD
Narrow Shroud
GY1107KRRB SGT
1 7/16
in
2.835
in
72
mm
1.788
in
45.41
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Shroud Seal
GYA107RRB
1 7/16
in
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Narrow Shroud
GYA107RR
1 7/16
in
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Cylindrical OD
Narrow Shroud
YA107RRB
1 7/16
in
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YA107RR
1 7/16
in
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
GYM1107KRRB
1 7/16
in
3.15
in
80
mm
1.938
in
49.22
mm
4460
lbf
19800
N
8130
lbf
36200
N
Relubricatable
Spherical OD
Shroud Seal
GKY107RRB
1 4/9
in
2.835
in
72
mm
1.444
in
36.68
mm
475
lbf
2112
N
N/A
Relubricatable
Spherical OD
Shroud Seal
ER24
1 1/2
in
3.1490
in
80
mm
1.938
in
49.23
mm
4460
lbf
19802.4
N
8130
lbf
36097.2
N
Relubricatable
Cylindrical OD
Narrow Shroud
GY1108KRRB SGT
1 1/2
in
3.15
in
80
mm
1.938
in
49.22
mm
4460
lbf
19800
N
8130
lbf
36200
N
Relubricatable
Spherical OD
Shroud Seal
GYA108RRB
1 1/2
in
3.15
in
80
mm
1.547
in
39.3
mm
4460
lbf
19800
N
8130
lbf
36200
N
Relubricatable
Spherical OD
Narrow Shroud
GYA108RR
1 1/2
in
3.15
in
80
mm
1.547
in
39.3
mm
4460
lbf
19800
N
8130
lbf
36200
N
Relubricatable
Cylindrical OD
Narrow Shroud
YA108RRB
1 1/2
in
3.15
in
80
mm
1.547
in
39.3
mm
4460
lbf
19800
N
8130
lbf
36200
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YA108RR
1 1/2
in
3.15
in
80
mm
1.547
in
39.3
mm
4460
lbf
19800
N
8130
lbf
36200
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
GYM1108KRRB
1 1/2
in
3.346
in
85
mm
1.938
in
49.22
mm
4600
lbf
20500
N
8160
lbf
36300
N
Relubricatable
Spherical OD
Shroud Seal
GY1109KRRB
1 9/16
in
3.15
in
80
mm
1.938
in
49.22
mm
4460
lbf
19800
N
8130
lbf
36200
N
Relubricatable
Spherical OD
Shroud Seal
GYE40KRRB SGT
40
mm
3.15
in
80
mm
1.938
in
49.22
mm
4460
lbf
19800
N
8130
lbf
36200
N
Relubricatable
Spherical OD
Shroud Seal
GYAE40RRB
40
mm
3.15
in
80
mm
1.547
in
39.3
mm
4460
lbf
19800
N
8130
lbf
36200
N
Relubricatable
Spherical OD
Narrow Shroud
GYAE40RR
40
mm
3.15
in
80
mm
1.547
in
39.3
mm
4460
lbf
19800
N
8130
lbf
36200
N
Relubricatable
Cylindrical OD
Narrow Shroud
YAE40RRB
40
mm
3.15
in
80
mm
1.547
in
39.3
mm
4460
lbf
19800
N
8130
lbf
36200
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YAE40RR
40
mm
3.15
in
80
mm
1.547
in
39.3
mm
4460
lbf
19800
N
8130
lbf
36200
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
GY1110KRRB SGT
1 5/8
in
3.346
in
85
mm
1.983
in
50.37
mm
4600
lbf
20500
N
8160
lbf
36300
N
Relubricatable
Spherical OD
Shroud Seal
GYA110RRB
1 5/8
in
3.346
in
85
mm
1.654
in
42
mm
4600
lbf
20500
N
8160
lbf
36300
N
Relubricatable
Spherical OD
Narrow Shroud
Results 151 - 175 of 260
«
6
7
8
9
10
»