COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
151 - 175 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

Quantity Add To Cart/Request Quote
N/A 35 mm N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 2.835 in72 mm N/A 1.444 in36.68 mm N/A 475 lbf2112 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A 2.834 in72 mm N/A 1.781 in45.42 mm N/A 3440 lbf15273.6 N N/A 6400 lbf28416 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 4/9 in N/A 2.835 in72 mm N/A 1.444 in36.68 mm N/A 475 lbf2112 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/2 in N/A 3.1490 in80 mm N/A 1.938 in49.23 mm N/A 4460 lbf19802.4 N N/A 8130 lbf36097.2 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/2 in N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/2 in N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/2 in N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/2 in N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/2 in N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/2 in N/A 3.346 in85 mm N/A 1.938 in49.22 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 9/16 in N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 5/8 in N/A 3.346 in85 mm N/A 1.983 in50.37 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 5/8 in N/A 3.346 in85 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) Add To Cart
Request Quote
151 - 175 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »