Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 201 - 225 of 260 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GY1115KRRB SGT 1 15/16 in 3.543 in
90
mm
2.031 in
51.59
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Shroud Seal
GYA115RRB 1 15/16 in 3.543 in
90
mm
1.744 in
44.3
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Narrow Shroud
GYA115RR 1 15/16 in 3.543 in
90
mm
1.744 in
44.3
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Cylindrical OD Narrow Shroud
YA115RRB 1 15/16 in 3.543 in
90
mm
1.744 in
44.3
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Spherical OD Narrow Shroud
YA115RR 1 15/16 in 3.543 in
90
mm
1.744 in
44.3
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Cylindrical OD Narrow Shroud
ER31 1 15/16 in 3.543 in
90
mm
2.031 in
51.59
mm
5210 lbf
23132.4
N
8740 lbf
38805.6
N
Relubricatable Cylindrical OD Narrow Shroud
GYM1115KRRB 1 15/16 in 3.9370 in
100
mm
2.187 in
55.55
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal
GYE50KRRB SGT 50 mm 3.543 in
90
mm
2.031 in
51.59
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Shroud Seal
GYAE50RRB 50 mm 3.543 in
90
mm
1.744 in
44.3
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Narrow Shroud
GYAE50RR 50 mm 3.543 in
90
mm
1.744 in
44.3
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Cylindrical OD Narrow Shroud
YAE50RRB 50 mm 3.543 in
90
mm
1.744 in
44.3
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Spherical OD Narrow Shroud
YAE50RR 50 mm 3.543 in
90
mm
1.744 in
44.3
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Cylindrical OD Narrow Shroud
GYA115RRB2 2 in 3.543 in
90
mm
1.744 in
44.3
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Narrow Shroud
GYA115RR2 2 in 3.543 in
90
mm
1.744 in
44.3
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Cylindrical OD Narrow Shroud
YA115RRB2 2 in 3.543 in
90
mm
1.744 in
44.3
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Spherical OD Narrow Shroud
YA115RR2 2 in 3.543 in
90
mm
1.744 in
44.3
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Cylindrical OD Narrow Shroud
GY1115KRRB3 2 in 3.543 in
90
mm
2.031 in
51.59
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Shroud Seal
GY1200KRRB SGT 2 in 3.9370 in
100
mm
2.187 in
55.55
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal
GYA200RRB 2 in 3.9370 in
100
mm
1.835 in
46.6
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Narrow Shroud
GYA200RR 2 in 3.9370 in
100
mm
1.835 in
46.6
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Cylindrical OD Narrow Shroud
YA200RRB 2 in 3.9370 in
100
mm
1.835 in
46.6
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Narrow Shroud
YA200RR 2 in 3.9370 in
100
mm
1.835 in
46.6
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Narrow Shroud
ER32 2 in 3.9370 in
100
mm
2.188 in
55.560
mm
6570 lbf
29170.8
N
10800 lbf
47952
N
Relubricatable Cylindrical OD Narrow Shroud
GY1201KRRB 2.0625 in 3.9370 in
100
mm
2.187 in
55.55
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal
GY1202KRRB 2 1/8 in 3.9370 in
100
mm
2.187 in
55.55
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal
  Results 201 - 225 of 260 « 6 7 8 9 10 »  
<