Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
GYAE35RR | Shaft Size d N/A 35 mm | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 36.5 mm1.437 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE35RRB | Shaft Size d N/A 35 mm | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 36.5 mm1.437 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE40RR | Shaft Size d N/A 40 mm | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 39.3 mm1.547 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE40RRB | Shaft Size d N/A 40 mm | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 39.3 mm1.547 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE45RR | Shaft Size d N/A 45 mm | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 42 mm1.654 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE45RRB | Shaft Size d N/A 45 mm | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 42 mm1.654 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE50RR | Shaft Size d N/A 50 mm | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 44.3 mm1.744 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE50RRB | Shaft Size d N/A 50 mm | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 44.3 mm1.744 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE55RR | Shaft Size d N/A 55 mm | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 46.6 mm1.835 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE55RRB | Shaft Size d N/A 55 mm | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 46.6 mm1.835 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYE15KRRB | Shaft Size d N/A 15 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 27.38 mm1.078 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE17KRRB | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 27.38 mm1.078 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE20KRRB | Shaft Size d N/A 20 mm | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE20KRRB SGT | Shaft Size d N/A 20 mm | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE25KRRB SGT | Shaft Size d N/A 25 mm | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 34.85 mm1.372 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE30KRRB SGT | Shaft Size d N/A 30 mm | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 39.1 mm1.539 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE35KRRB SGT | Shaft Size d N/A 35 mm | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 45.41 mm1.788 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE40KRRB SGT | Shaft Size d N/A 40 mm | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 49.22 mm1.938 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE45KRRB SGT | Shaft Size d N/A 45 mm | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 50.37 mm1.983 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE50KRRB SGT | Shaft Size d N/A 50 mm | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.59 mm2.031 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE55KRRB | Shaft Size d N/A 55 mm | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 55.55 mm2.187 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE55KRRB SGT | Shaft Size d N/A 55 mm | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 55.55 mm2.187 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE60KRRB | Shaft Size d N/A 60 mm | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 65.07 mm2.562 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE60KRRB SGT | Shaft Size d N/A 60 mm | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 65.07 mm2.562 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE70KRRB | Shaft Size d N/A 70 mm | Outside Diameter N/A 125 mm4.921 in | Total Width N/A 69.85 mm2.75 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |