All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
FDA/EC Compliant Corrosion-Resistant Ball Bearings
>
FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings
>
View Items
FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 36 of 36
1
2
Part Number
Bore Size d
Outside Diameter D
Outside Ring Width B
Features
Lubrication Type
Cr - Dynamic Load Rating
C0r - Static Load Rating
Grease Reference Speed
Oil Reference Speed
CAD
6006H-2RSF/FVSL613
30
mm
55
mm
13
mm
Contact Seals
Food Grade Solid Lube
11200
N
6620
N
12000
rpm
18000
rpm
6206H-2RSF/F
30
mm
62
mm
16
mm
Contact Seals
Standard Food Safe Grease
16500
N
9070
N
11000
rpm
16000
rpm
6206H-2RSF/FVSL613
30
mm
62
mm
16
mm
Contact Seals
Food Grade Solid Lube
16500
N
9070
N
11000
rpm
16000
rpm
6007H-2RSF/F
35
mm
62
mm
14
mm
Contact Seals
Standard Food Safe Grease
13600
N
8240
N
11000
rpm
16000
rpm
6007H-2RSF/FVSL613
35
mm
62
mm
14
mm
Contact Seals
Food Grade Solid Lube
13600
N
8240
N
11000
rpm
16000
rpm
6207H-2RSF/F
35
mm
72
mm
17
mm
Contact Seals
Standard Food Safe Grease
21800
N
12300
N
10000
rpm
14000
rpm
6207H-2RSF/FVSL613
35
mm
72
mm
17
mm
Contact Seals
Food Grade Solid Lube
21800
N
12300
N
10000
rpm
14000
rpm
6008H-2RSF/F
40
mm
68
mm
15
mm
Contact Seals
Standard Food Safe Grease
14300
N
9240
N
10000
rpm
15000
rpm
6008H-2RSF/FVSL613
40
mm
68
mm
15
mm
Contact Seals
Food Grade Solid Lube
14300
N
9240
N
10000
rpm
15000
rpm
6208H-2RSF/F
40
mm
80
mm
18
mm
Contact Seals
Standard Food Safe Grease
24700
N
14300
N
8800
rpm
13000
rpm
6208H-2RSF/FVSL613
40
mm
80
mm
18
mm
Contact Seals
Food Grade Solid Lube
24700
N
14300
N
8800
rpm
13000
rpm
Results 26 - 36 of 36
1
2