All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
FDA/EC Compliant Corrosion-Resistant Ball Bearings
>
FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings
>
View Items
FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 36
1
2
Part Number
Bore Size d
Outside Diameter D
Outside Ring Width B
Features
Lubrication Type
Cr - Dynamic Load Rating
C0r - Static Load Rating
Grease Reference Speed
Oil Reference Speed
CAD
6000H-2RSF/F
10
mm
26
mm
8
mm
Contact Seals
Standard Food Safe Grease
3890
N
1570
N
26000
rpm
38000
rpm
6000H-2RSF/FVSL613
10
mm
26
mm
8
mm
Contact Seals
Food Grade Solid Lube
3890
N
1570
N
26000
rpm
38000
rpm
6200H-2RSF/F
10
mm
30
mm
9
mm
Contact Seals
Standard Food Safe Grease
4350
N
1910
N
22000
rpm
32000
rpm
6200H-2RSF/FVSL613
10
mm
30
mm
9
mm
Contact Seals
Food Grade Solid Lube
4350
N
1910
N
22000
rpm
32000
rpm
6001H-2RSF/F
12
mm
28
mm
8
mm
Contact Seals
Standard Food Safe Grease
4350
N
1910
N
23000
rpm
33000
rpm
6001H-2RSF/FVSL613
12
mm
28
mm
8
mm
Contact Seals
Food Grade Solid Lube
4350
N
1910
N
23000
rpm
33000
rpm
6201H-2RSF/F
12
mm
32
mm
10
mm
Contact Seals
Standard Food Safe Grease
5780
N
2440
N
21000
rpm
30000
rpm
6201H-2RSF/FVSL613
12
mm
32
mm
10
mm
Contact Seals
Food Grade Solid Lube
5780
N
2440
N
21000
rpm
30000
rpm
6002H-2RSF/F
15
mm
32
mm
9
mm
Contact Seals
Standard Food Safe Grease
4750
N
2270
N
20000
rpm
30000
rpm
6002H-2RSF/FVSL613
15
mm
32
mm
9
mm
Contact Seals
Food Grade Solid Lube
4750
N
2270
N
20000
rpm
30000
rpm
6202H-2RSF/F
15
mm
35
mm
11
mm
Contact Seals
Standard Food Safe Grease
6490
N
2980
N
19000
rpm
28000
rpm
6202H-2RSF/FVSL613
15
mm
35
mm
11
mm
Contact Seals
Food Grade Solid Lube
6490
N
2980
N
19000
rpm
28000
rpm
6003H-2RSF/F
17
mm
35
mm
10
mm
Contact Seals
Standard Food Safe Grease
5100
N
2610
N
19000
rpm
28000
rpm
6003H-2RSF/FVSL613
17
mm
35
mm
10
mm
Contact Seals
Food Grade Solid Lube
5100
N
2610
N
19000
rpm
28000
rpm
6203H-2RSF/F
17
mm
40
mm
12
mm
Contact Seals
Standard Food Safe Grease
8130
N
3830
N
17000
rpm
25000
rpm
6203H-2RSF/FVSL613
17
mm
40
mm
12
mm
Contact Seals
Food Grade Solid Lube
8130
N
3830
N
17000
rpm
25000
rpm
6004H-2RSF/F
20
mm
42
mm
12
mm
Contact Seals
Standard Food Safe Grease
7980
N
4050
N
17000
rpm
25000
rpm
6004H-2RSF/FVSL613
20
mm
42
mm
12
mm
Contact Seals
Food Grade Solid Lube
7980
N
4050
N
17000
rpm
25000
rpm
6204H-2RSF/F
20
mm
47
mm
14
mm
Contact Seals
Standard Food Safe Grease
10900
N
5320
N
15000
rpm
22000
rpm
6204H-2RSF/FVSL613
20
mm
47
mm
14
mm
Contact Seals
Food Grade Solid Lube
10900
N
5320
N
15000
rpm
22000
rpm
6005H-2RSF/F
25
mm
47
mm
12
mm
Contact Seals
Standard Food Safe Grease
8550
N
4680
N
14000
rpm
21000
rpm
6005H-2RSF/FVSL613
25
mm
47
mm
12
mm
Contact Seals
Food Grade Solid Lube
8550
N
4680
N
14000
rpm
21000
rpm
6205H-2RSF/F
25
mm
52
mm
15
mm
Contact Seals
Standard Food Safe Grease
11900
N
6300
N
14000
rpm
20000
rpm
6205H-2RSF/FVSL613
25
mm
52
mm
15
mm
Contact Seals
Food Grade Solid Lube
11900
N
6300
N
14000
rpm
20000
rpm
6006H-2RSF/F
30
mm
55
mm
13
mm
Contact Seals
Standard Food Safe Grease
11200
N
6620
N
12000
rpm
18000
rpm
Results 1 - 25 of 36
1
2