Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
1 - 36 of 36 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (lbf)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Limiting Speed - Oil

Limiting Speed - Grease

CAD

6000H-2RSF/F N/A 10 mm N/A 1.024 in26 mm N/A 0.315 in8 mm N/A 875 lbf3890 N N/A 353 lbf1570 N N/A 38000 rpm N/A 26000 rpm N/A CAD Icon (for items table)
6000H-2RSF/FVSL613 N/A 10 mm N/A 1.024 in26 mm N/A 0.315 in8 mm N/A 875 lbf3890 N N/A 353 lbf1570 N N/A 38000 rpm N/A 26000 rpm N/A CAD Icon (for items table)
6001H-2RSF/F N/A 12 mm N/A 1.102 in28 mm N/A 0.315 in8 mm N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 33000 rpm N/A 23000 rpm N/A CAD Icon (for items table)
6001H-2RSF/FVSL613 N/A 12 mm N/A 1.102 in28 mm N/A 0.315 in8 mm N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 33000 rpm N/A 23000 rpm N/A CAD Icon (for items table)
6200H-2RSF/F N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 32000 rpm N/A 22000 rpm N/A CAD Icon (for items table)
6200H-2RSF/FVSL613 N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 32000 rpm N/A 22000 rpm N/A CAD Icon (for items table)
6201H-2RSF/F N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1301 lbf5780 N N/A 549 lbf2440 N N/A 30000 rpm N/A 21000 rpm N/A CAD Icon (for items table)
6201H-2RSF/FVSL613 N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1301 lbf5780 N N/A 549 lbf2440 N N/A 30000 rpm N/A 21000 rpm N/A CAD Icon (for items table)
6002H-2RSF/F N/A 15 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 1069 lbf4750 N N/A 511 lbf2270 N N/A 30000 rpm N/A 20000 rpm N/A CAD Icon (for items table)
6002H-2RSF/FVSL613 N/A 15 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 1069 lbf4750 N N/A 511 lbf2270 N N/A 30000 rpm N/A 20000 rpm N/A CAD Icon (for items table)
6202H-2RSF/F N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1460 lbf6490 N N/A 671 lbf2980 N N/A 28000 rpm N/A 19000 rpm N/A CAD Icon (for items table)
6202H-2RSF/FVSL613 N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1460 lbf6490 N N/A 671 lbf2980 N N/A 28000 rpm N/A 19000 rpm N/A CAD Icon (for items table)
6003H-2RSF/F N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1148 lbf5100 N N/A 587 lbf2610 N N/A 28000 rpm N/A 19000 rpm N/A CAD Icon (for items table)
6003H-2RSF/FVSL613 N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1148 lbf5100 N N/A 587 lbf2610 N N/A 28000 rpm N/A 19000 rpm N/A CAD Icon (for items table)
6203H-2RSF/F N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1829 lbf8130 N N/A 862 lbf3830 N N/A 25000 rpm N/A 17000 rpm N/A CAD Icon (for items table)
6203H-2RSF/FVSL613 N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1829 lbf8130 N N/A 862 lbf3830 N N/A 25000 rpm N/A 17000 rpm N/A CAD Icon (for items table)
6004H-2RSF/F N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1796 lbf7980 N N/A 911 lbf4050 N N/A 25000 rpm N/A 17000 rpm N/A CAD Icon (for items table)
6004H-2RSF/FVSL613 N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1796 lbf7980 N N/A 911 lbf4050 N N/A 25000 rpm N/A 17000 rpm N/A CAD Icon (for items table)
6204H-2RSF/F N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 2453 lbf10900 N N/A 1197 lbf5320 N N/A 22000 rpm N/A 15000 rpm N/A CAD Icon (for items table)
6204H-2RSF/FVSL613 N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 2453 lbf10900 N N/A 1197 lbf5320 N N/A 22000 rpm N/A 15000 rpm N/A CAD Icon (for items table)
6005H-2RSF/F N/A 25 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 1924 lbf8550 N N/A 1053 lbf4680 N N/A 21000 rpm N/A 14000 rpm N/A CAD Icon (for items table)
6005H-2RSF/FVSL613 N/A 25 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 1924 lbf8550 N N/A 1053 lbf4680 N N/A 21000 rpm N/A 14000 rpm N/A CAD Icon (for items table)
6205H-2RSF/F N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2678 lbf11900 N N/A 1418 lbf6300 N N/A 20000 rpm N/A 14000 rpm N/A CAD Icon (for items table)
6205H-2RSF/FVSL613 N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2678 lbf11900 N N/A 1418 lbf6300 N N/A 20000 rpm N/A 14000 rpm N/A CAD Icon (for items table)
6006H-2RSF/F N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2520 lbf11200 N N/A 1490 lbf6620 N N/A 18000 rpm N/A 12000 rpm N/A CAD Icon (for items table)
6006H-2RSF/FVSL613 N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2520 lbf11200 N N/A 1490 lbf6620 N N/A 18000 rpm N/A 12000 rpm N/A CAD Icon (for items table)
6206H-2RSF/F N/A 30 mm N/A 2.441 in62 mm N/A 0.630 in16 mm N/A 3713 lbf16500 N N/A 2041 lbf9070 N N/A 16000 rpm N/A 11000 rpm N/A CAD Icon (for items table)
6206H-2RSF/FVSL613 N/A 30 mm N/A 2.441 in62 mm N/A 0.630 in16 mm N/A 3713 lbf16500 N N/A 2041 lbf9070 N N/A 16000 rpm N/A 11000 rpm N/A CAD Icon (for items table)
6007H-2RSF/F N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 3060 lbf13600 N N/A 1854 lbf8240 N N/A 16000 rpm N/A 11000 rpm N/A CAD Icon (for items table)
6007H-2RSF/FVSL613 N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 3060 lbf13600 N N/A 1854 lbf8240 N N/A 16000 rpm N/A 11000 rpm N/A CAD Icon (for items table)
6008H-2RSF/F N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3218 lbf14300 N N/A 2079 lbf9240 N N/A 15000 rpm N/A 10000 rpm N/A CAD Icon (for items table)
6008H-2RSF/FVSL613 N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3218 lbf14300 N N/A 2079 lbf9240 N N/A 15000 rpm N/A 10000 rpm N/A CAD Icon (for items table)
6207H-2RSF/F N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4905 lbf21800 N N/A 2768 lbf12300 N N/A 14000 rpm N/A 10000 rpm N/A CAD Icon (for items table)
6207H-2RSF/FVSL613 N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4905 lbf21800 N N/A 2768 lbf12300 N N/A 14000 rpm N/A 10000 rpm N/A CAD Icon (for items table)
6208H-2RSF/F N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5558 lbf24700 N N/A 3218 lbf14300 N N/A 13000 rpm N/A 8800 rpm N/A CAD Icon (for items table)
6208H-2RSF/FVSL613 N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5558 lbf24700 N N/A 3218 lbf14300 N N/A 13000 rpm N/A 8800 rpm N/A CAD Icon (for items table)
1 - 36 of 36 | Results Per Page | View | Unit of Measure
1