Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    FDA/EC Complaint Corrosion-Resistant Radial Poly-Round
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > FDA/EC Compliant Corrosion-Resistant Ball Bearings > FDA/EC Complaint Corrosion-Resistant Radial Poly-Round > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

FDA/EC Complaint Corrosion-Resistant Radial Poly-Round

For CAD models and more information, click Directly on the part number below.

The Timken FE Radial Poly-Round bearing is a polymer plain bearing with a stainless steel sleeve. The product line is designed to resist rust, reduce shaft fretting and extend bearing life. These benefits reduce equipment maintenance and increase machine uptime, resulting in cost savings. Timken FE Radial Poly-Round bearings are manufactured from an innovative blue polymer that is optically detectable and complies with USDA, FDA and EC standards for safe contact with food. The engineered polymer eliminates moisture resulting in limited bacteria growth within the bearing. FE Radial Poly-Rounds can withstand high temperatures up to 480 degrees Fahrenheit (260 degrees Celsius), making them an application-specific solution for hightemperature food processing.





Add To Cart Request Quote
   
  Results 1 - 18 of 18 Unit of Measure: Imperial Metric Both 1 

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

CAD

FE6000RPR 10 mm 26 mm 8 mm
FE6200RPR 10 mm 30 mm 9 mm
FE6001RPR 12 mm 28 mm 8 mm
FE6201RPR 12 mm 32 mm 10 mm
FE6002RPR 15 mm 32 mm 9 mm
FE6202RPR 15 mm 35 mm 11 mm
FE6003RPR 17 mm 35 mm 10 mm
FE6203RPR 17 mm 40 mm 12 mm
FE6004RPR 20 mm 42 mm 12 mm
FE6204RPR 20 mm 47 mm 14 mm
FE6005RPR 25 mm 47 mm 12 mm
FE6205RPR 25 mm 52 mm 15 mm
FE6006RPR 30 mm 55 mm 13 mm
FE6206RPR 30 mm 62 mm 16 mm
FE6007RPR 35 mm 62 mm 14 mm
FE6207RPR 35 mm 72 mm 17 mm
FE6008RPR 40 mm 68 mm 15 mm
FE6208RPR 40 mm 80 mm 18 mm
  Results 1 - 18 of 18 1 
<