All Product Types > ENGINEERED BEARINGS > Ball Bearings > FDA/EC Compliant Corrosion-Resistant Ball Bearings > FDA/EC Complaint Corrosion-Resistant Radial Poly-Round > View Items  

FDA/EC Complaint Corrosion-Resistant Radial Poly-Round

Check up to five results to perform an action.

The Timken FE Radial Poly-Round bearing is a polymer plain bearing with a stainless steel sleeve. The product line is designed to resist rust, reduce shaft fretting and extend bearing life. These benefits reduce equipment maintenance and increase machine uptime, resulting in cost savings. Timken FE Radial Poly-Round bearings are manufactured from an innovative blue polymer that is optically detectable and complies with USDA, FDA and EC standards for safe contact with food. The engineered polymer eliminates moisture resulting in limited bacteria growth within the bearing. FE Radial Poly-Rounds can withstand high temperatures up to 480 degrees Fahrenheit (260 degrees Celsius), making them an application-specific solution for hightemperature food processing.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 18 of 18 1 

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

CAD

FE6000RPR 10 mm 26 mm 8 mm CAD Icon (for items table)
FE6200RPR 10 mm 30 mm 9 mm CAD Icon (for items table)
FE6001RPR 12 mm 28 mm 8 mm CAD Icon (for items table)
FE6201RPR 12 mm 32 mm 10 mm CAD Icon (for items table)
FE6002RPR 15 mm 32 mm 9 mm CAD Icon (for items table)
FE6202RPR 15 mm 35 mm 11 mm CAD Icon (for items table)
FE6003RPR 17 mm 35 mm 10 mm CAD Icon (for items table)
FE6203RPR 17 mm 40 mm 12 mm CAD Icon (for items table)
FE6004RPR 20 mm 42 mm 12 mm CAD Icon (for items table)
FE6204RPR 20 mm 47 mm 14 mm CAD Icon (for items table)
FE6005RPR 25 mm 47 mm 12 mm CAD Icon (for items table)
FE6205RPR 25 mm 52 mm 15 mm CAD Icon (for items table)
FE6006RPR 30 mm 55 mm 13 mm CAD Icon (for items table)
FE6206RPR 30 mm 62 mm 16 mm CAD Icon (for items table)
FE6007RPR 35 mm 62 mm 14 mm CAD Icon (for items table)
FE6207RPR 35 mm 72 mm 17 mm CAD Icon (for items table)
FE6008RPR 40 mm 68 mm 15 mm CAD Icon (for items table)
FE6208RPR 40 mm 80 mm 18 mm CAD Icon (for items table)
  Results 1 - 18 of 18 1