All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > FLAMM Type (Flex-Flex All-Metal Labyrinth Seal Mill Motor Coupling) Hubs - Finished (AISE Frame) Bore > View Items  

FLAMM Type (Flex-Flex All-Metal Labyrinth Seal Mill Motor Coupling) Hubs - Finished (AISE Frame) Bore

Check up to five results to perform an action.


FLAMM Type (Flex-Flex All-Metal Labyrinth Seal Mill Motor Coupling) Hubs - Finished (AISE Frame) Bore

The FLAMM Type coupling consists of one FLAMM Mill Type hub, one standard FLA Type flex hub, two standard FLA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FLAMM Type Mill hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FLA Type).






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Gear Coupling Product Catalog

Compare Items
   
  Results 1 - 9 of 9 1 

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max. Speed (Unbalanced)

Length thru Bore (Dimensions LTB1/LTB2)

Dimension FD

Dimension HD

69790492482 FLAMM-1.5-HUB-602/802 MTR FRM 1.7485 to 1.7495 in 1/2 x 1/8 in 18900 in·lb
2140
N·m
5500 rpm 3.000 in
76.20
mm
6.00 in
152.40
mm
2.190 in
55.63
mm
69790492480 FLAMM-2-HUB-603/604&803/804-MTR FRM 1.9980 to 1.9990 in 1/2 x 1/4 in 31500 in·lb
3560
N·m
5000 rpm 3.500 in
88.90
mm
7.00 in
177.80
mm
2.880 in
73.15
mm
69790492481 FLAMM-2.5-HUB-603/604&803/804-MTR FRM 1.9980 to 1.9990 in 1/2 x 1/4 in 56700 in·lb
6410
N·m
4400 rpm 3.500 in
88.90
mm
8.38 in
212.85
mm
3.630 in
92.20
mm
69790492483 FLAMM-2.5-HUB-606/806 MTR FRM 2.4980 to 2.4990 in 1/2 x 1/4 in 56700 in·lb
6410
N·m
4400 rpm 4.000 in
101.60
mm
8.38 in
212.85
mm
3.630 in
92.20
mm
69790492484 FLAMM-3-HUB-608/808 MTR FRM 2.9980 to 2.9990 in 3/4 x 1/4 in 94500 in·lb
10700
N·m
4000 rpm 4.500 in
114.30
mm
9.44 in
239.78
mm
4.250 in
107.95
mm
69790492363 FLAMM-3.5-HUB-810/610 MTR FRM 3.2480 to 3.2490 in 3/4 x 1/4 in 151200 in·lb
17100
N·m
3500 rpm 4.500 in
114.30
mm
11.00 in
279.40
mm
5.00 in
127.00
mm
69790492485 FLAMM-4-HUB-612/812 MTR FRM 3.6230 to 3.6240 in 3/4 x 1/4 in 220500 in·lb
24900
N·m
3000 rpm 5.000 in
127.00
mm
12.50 in
317.50
mm
5.750 in
146.05
mm
69790492486 FLAMM-4.5-HUB-614/814 MTR FRM 4.2470 to 4.2485 in 1 x 3/8 in 302400 in·lb
34200
N·m
2700 rpm 5.000 in
127.00
mm
13.63 in
346.20
mm
6.5 in
165.10
mm
69790492487 FLAMM-5-HUB-616/816 MTR FRM 4.6220 to 4.6235 in 1 1/4 x 3/8 in 434700 in·lb
49100
N·m
2500 rpm 5.500 in
139.70
mm
15.31 in
388.87
mm
7.310 in
185.67
mm
  Results 1 - 9 of 9 1