Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)

For CAD models and more information, click Directly on the part number below.

F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)

For use with all Standard Lovejoy flanged coupling types (F, FFR, FRR, FA, FL, etc).

Gaskets are included in the Flanged Coupling Accessory Kits, and generally not ordered stand alone unless as a replacement part.

Note: The standard exposed bolt ("E") gaskets are designed to connect two flanges that are also designated as exposed bolt("E") style. Shrouded bolt ("S") gaskets are designed to connect two shrouded bolt ("S") flanges. Please ensure the coupling flanges and gasket are of the same style (either "E" or "S").






 DOWNLOADS 

Gear Coupling Product Catalog

Add To Cart Request Quote
   
  Results 1 - 20 of 20 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Size

Hub Style

Weight

69790400400 F/FA/FL-1-GASKET 1 N/A 0.01 lb
69790400401 F/FA/FL-1.5-GASKET 1 1/2 N/A 0.01 lb
69790400402 F/FA/FL-2S-GASKET 2 Shrouded Bolt 0.01 lb
69790400403 F/FA/FL-2.5S-GASKET 2 1/2 Shrouded Bolt 0.01 lb
69790400404 F/FA/FL-3S-GASKET 3 Shrouded Bolt 0.03 lb
69790400405 F/FA/FL-3.5S-GASKET 3 1/2 Shrouded Bolt 0.03 lb
69790400406 F/FA/FL-4S-GASKET 4 Shrouded Bolt 0.03 lb
69790400407 F/FA/FL-4.5S-GASKET 4 1/2 Shrouded Bolt 0.04 lb
69790400408 F/FA/FL-5S-GASKET 5 Shrouded Bolt 0.06 lb
69790400409 F/FA/FL-5.5S-GASKET 5 1/2 Shrouded Bolt 0.20 lb
69790400410 F/FA/FL-2E-GASKET 2 Exposed Bolt 0.02 lb
69790400411 F/FA/FL-2.5E-GASKET 2 1/2 Exposed Bolt 0.02 lb
69790400412 F/FA/FL-3E-GASKET 3 Exposed Bolt 0.02 lb
69790400413 F/FA/FL-3.5E-GASKET 3 1/2 Exposed Bolt 0.03 lb
69790400414 F/FA/FL-4E-GASKET 4 Exposed Bolt 0.04 lb
69790400415 F/FA/FL-4.5E-GASKET 4 1/2 Exposed Bolt 0.04 lb
69790400416 F/FA/FL-5E-GASKET 5 Exposed Bolt 0.06 lb
69790400417 F/FA/FL-5.5E-GASKET 5 1/2 Exposed Bolt 0.06 lb
69790400418 F/FA/FL-6E-GASKET 6 Exposed Bolt 0.07 lb
69790400419 F/FA/FL-7E-GASKET 7 Exposed Bolt 0.09 lb
  Results 1 - 20 of 20 1 
<