All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc) > View Items  

F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)

Check up to five results to perform an action.

F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)

For use with all Standard Lovejoy flanged coupling types (F, FFR, FRR, FA, FL, etc).

Gaskets are included in the Flanged Coupling Accessory Kits, and generally not ordered stand alone unless as a replacement part.

Note: The standard exposed bolt ("E") gaskets are designed to connect two flanges that are also designated as exposed bolt("E") style. Shrouded bolt ("S") gaskets are designed to connect two shrouded bolt ("S") flanges. Please ensure the coupling flanges and gasket are of the same style (either "E" or "S").






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Gear Coupling Product Catalog

Compare Items
   
  Results 1 - 20 of 20 1 

Part Number

Description 

Size

Hub Style

Weight

69790400400 F/FA/FL-1-GASKET 1 N/A 0.01 lb
69790400401 F/FA/FL-1.5-GASKET 1 1/2 N/A 0.01 lb
69790400402 F/FA/FL-2S-GASKET 2 Shrouded Bolt 0.01 lb
69790400403 F/FA/FL-2.5S-GASKET 2 1/2 Shrouded Bolt 0.01 lb
69790400404 F/FA/FL-3S-GASKET 3 Shrouded Bolt 0.03 lb
69790400405 F/FA/FL-3.5S-GASKET 3 1/2 Shrouded Bolt 0.03 lb
69790400406 F/FA/FL-4S-GASKET 4 Shrouded Bolt 0.03 lb
69790400407 F/FA/FL-4.5S-GASKET 4 1/2 Shrouded Bolt 0.04 lb
69790400408 F/FA/FL-5S-GASKET 5 Shrouded Bolt 0.06 lb
69790400409 F/FA/FL-5.5S-GASKET 5 1/2 Shrouded Bolt 0.20 lb
69790400410 F/FA/FL-2E-GASKET 2 Exposed Bolt 0.02 lb
69790400411 F/FA/FL-2.5E-GASKET 2 1/2 Exposed Bolt 0.02 lb
69790400412 F/FA/FL-3E-GASKET 3 Exposed Bolt 0.02 lb
69790400413 F/FA/FL-3.5E-GASKET 3 1/2 Exposed Bolt 0.03 lb
69790400414 F/FA/FL-4E-GASKET 4 Exposed Bolt 0.04 lb
69790400415 F/FA/FL-4.5E-GASKET 4 1/2 Exposed Bolt 0.04 lb
69790400416 F/FA/FL-5E-GASKET 5 Exposed Bolt 0.06 lb
69790400417 F/FA/FL-5.5E-GASKET 5 1/2 Exposed Bolt 0.06 lb
69790400418 F/FA/FL-6E-GASKET 6 Exposed Bolt 0.07 lb
69790400419 F/FA/FL-7E-GASKET 7 Exposed Bolt 0.09 lb
  Results 1 - 20 of 20 1