Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)

For use with all Standard Lovejoy flanged coupling types (F, FFR, FRR, FA, FL, etc).

Gaskets are included in the Flanged Coupling Accessory Kits, and generally not ordered stand alone unless as a replacement part.

Note: The standard exposed bolt ("E") gaskets are designed to connect two flanges that are also designated as exposed bolt("E") style. Shrouded bolt ("S") gaskets are designed to connect two shrouded bolt ("S") flanges. Please ensure the coupling flanges and gasket are of the same style (either "E" or "S").

1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Hub Style

Part Number

Size

Hub Style

Weight

F/FA/FL-1-GASKET N/A 1 N/A N/A 0.01 lb
F/FA/FL-1.5-GASKET N/A 1 1/2 N/A N/A 0.01 lb
F/FA/FL-2S-GASKET N/A 2 N/A Shrouded Bolt N/A 0.01 lb
F/FA/FL-2.5S-GASKET N/A 2 1/2 N/A Shrouded Bolt N/A 0.01 lb
F/FA/FL-3S-GASKET N/A 3 N/A Shrouded Bolt N/A 0.03 lb
F/FA/FL-3.5S-GASKET N/A 3 1/2 N/A Shrouded Bolt N/A 0.03 lb
F/FA/FL-4S-GASKET N/A 4 N/A Shrouded Bolt N/A 0.03 lb
F/FA/FL-4.5S-GASKET N/A 4 1/2 N/A Shrouded Bolt N/A 0.04 lb
F/FA/FL-5S-GASKET N/A 5 N/A Shrouded Bolt N/A 0.06 lb
F/FA/FL-5.5S-GASKET N/A 5 1/2 N/A Shrouded Bolt N/A 0.20 lb
F/FA/FL-2E-GASKET N/A 2 N/A Exposed Bolt N/A 0.02 lb
F/FA/FL-2.5E-GASKET N/A 2 1/2 N/A Exposed Bolt N/A 0.02 lb
F/FA/FL-3E-GASKET N/A 3 N/A Exposed Bolt N/A 0.02 lb
F/FA/FL-3.5E-GASKET N/A 3 1/2 N/A Exposed Bolt N/A 0.03 lb
F/FA/FL-4E-GASKET N/A 4 N/A Exposed Bolt N/A 0.04 lb
F/FA/FL-4.5E-GASKET N/A 4 1/2 N/A Exposed Bolt N/A 0.04 lb
F/FA/FL-5E-GASKET N/A 5 N/A Exposed Bolt N/A 0.06 lb
F/FA/FL-5.5E-GASKET N/A 5 1/2 N/A Exposed Bolt N/A 0.06 lb
F/FA/FL-6E-GASKET N/A 6 N/A Exposed Bolt N/A 0.07 lb
F/FA/FL-7E-GASKET N/A 7 N/A Exposed Bolt N/A 0.09 lb
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1