All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > FAMM Type (Alloy Steel) Mill Motor Hubs - Rough Stock Bore > View Items  

FAMM Type (Alloy Steel) Mill Motor Hubs - Rough Stock Bore

Check up to five results to perform an action.


FAMM (Alloy Steel) Type Mill Motor Hubs - Rough Stock Bore

The FAMM Type coupling consists of one universal  hub (FAMM Mill Type), one standard FA Type flex hub, two standard FA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FAMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FA Type).






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Gear Coupling Product Catalog

F & FA Type Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 11 of 11 1 

Part Number

Description 

Nominal Torque

Max Speed (Unbalanced)

Dimension HD

Max. Bore (Dimensions ID1/ID2)

69790404129 FAMM-1-HUB-RSB 11300 in·lb
1280
N·m
6000 rpm 2.310 in
58.67
mm
1.625 in
42
mm
69790404130 FAMM-1.5-HUB-RSB 22700 in·lb
2560
N·m
5500 rpm 3.000 in
76.20
mm
2.125 in
56
mm
69790404131 FAMM-2-HUB-RSB 39000 in·lb
4410
N·m
5000 rpm 4.000 in
101.60
mm
2.750 in
73
mm
69790404132 FAMM-2.5-HUB-RSB 69300 in·lb
7930
N·m
4400 rpm 4.630 in
117.60
mm
3.250 in
85
mm
69790404133 FAMM-3-HUB-RSB 118000 in·lb
13300
N·m
4000 rpm 5.630 in
143.00
mm
4.000 in
107
mm
69790404134 FAMM-3.5-HUB-RSB 177000 in·lb
20000
N·m
3500 rpm 6.5 in
165.10
mm
4.625 in
125
mm
69790404135 FAMM-4-HUB-RSB 263400 in·lb
29760
N·m
3000 rpm 7.500 in
190.50
mm
5.375 in
145
mm
69790404136 FAMM-4.5-HUB-RSB 354000 in·lb
40000
N·m
2700 rpm 8.500 in
215.90
mm
6.000 in
165
mm
69790404137 FAMM-5-HUB-RSB 508600 in·lb
57470
N·m
2500 rpm 9.500 in
241.30
mm
6.500 in
180
mm
69790404138 FAMM-5.5-HUB-RSB 670700 in·lb
75790
N·m
2200 rpm 10.50 in
266.70
mm
7.500 in
200
mm
69790404139 FAMM-6-HUB-RSB 877100 in·lb
99110
N·m
2100 rpm 11.50 in
292.10
mm
8.250 in
225
mm
  Results 1 - 11 of 11 1