The FAMM Type coupling consists of one universal hub (FAMM Mill Type), one standard FA Type flex hub, two standard FA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FAMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FA Type).
Part Number |
Description |
Nominal Torque |
Max Speed (Unbalanced) |
Dimension HD |
Max. Bore (Dimensions ID1/ID2) |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 69790404129 | Description N/A FAMM-1-HUB-RSB | Nominal Torque N/A 11300 in·lb1280 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Dimension HD N/A 2.310 in58.67 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in42 mm |
Add To Cart
Request Quote |
|
| 69790404130 | Description N/A FAMM-1.5-HUB-RSB | Nominal Torque N/A 22700 in·lb2560 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Dimension HD N/A 3.000 in76.20 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.125 in56 mm |
Add To Cart
Request Quote |
|
| 69790404131 | Description N/A FAMM-2-HUB-RSB | Nominal Torque N/A 39000 in·lb4410 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Dimension HD N/A 4.000 in101.60 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.750 in73 mm |
Add To Cart
Request Quote |
|
| 69790404132 | Description N/A FAMM-2.5-HUB-RSB | Nominal Torque N/A 69300 in·lb7930 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Dimension HD N/A 4.630 in117.60 mm | Max. Bore (Dimensions ID1/ID2) N/A 3.250 in85 mm |
Add To Cart
Request Quote |
|
| 69790404133 | Description N/A FAMM-3-HUB-RSB | Nominal Torque N/A 118000 in·lb13300 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Dimension HD N/A 5.630 in143.00 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.000 in107 mm |
Add To Cart
Request Quote |
|
| 69790404134 | Description N/A FAMM-3.5-HUB-RSB | Nominal Torque N/A 177000 in·lb20000 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Dimension HD N/A 6.5 in165.10 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.625 in125 mm |
Add To Cart
Request Quote |
|
| 69790404135 | Description N/A FAMM-4-HUB-RSB | Nominal Torque N/A 263400 in·lb29760 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Dimension HD N/A 7.500 in190.50 mm | Max. Bore (Dimensions ID1/ID2) N/A 5.375 in145 mm |
Add To Cart
Request Quote |
|
| 69790404136 | Description N/A FAMM-4.5-HUB-RSB | Nominal Torque N/A 354000 in·lb40000 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Dimension HD N/A 8.500 in215.90 mm | Max. Bore (Dimensions ID1/ID2) N/A 6.000 in165 mm |
Add To Cart
Request Quote |
|
| 69790404137 | Description N/A FAMM-5-HUB-RSB | Nominal Torque N/A 508600 in·lb57470 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Dimension HD N/A 9.500 in241.30 mm | Max. Bore (Dimensions ID1/ID2) N/A 6.500 in180 mm |
Add To Cart
Request Quote |
|
| 69790404138 | Description N/A FAMM-5.5-HUB-RSB | Nominal Torque N/A 670700 in·lb75790 N·m | Max Speed (Unbalanced) N/A 2200 rpm | Dimension HD N/A 10.50 in266.70 mm | Max. Bore (Dimensions ID1/ID2) N/A 7.500 in200 mm |
Add To Cart
Request Quote |
|
| 69790404139 | Description N/A FAMM-6-HUB-RSB | Nominal Torque N/A 877100 in·lb99110 N·m | Max Speed (Unbalanced) N/A 2100 rpm | Dimension HD N/A 11.50 in292.10 mm | Max. Bore (Dimensions ID1/ID2) N/A 8.250 in225 mm |
Add To Cart
Request Quote |