Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    F Type Flex Half Hubs - Rough Stock Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > F Type Flex Half Hubs - Rough Stock Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

F Type Flex Half Hubs - Rough Stock Bore

For CAD models and more information, click Directly on the part number below.

The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).






 DOWNLOADS 

Gear Coupling Product Catalog

Add To Cart Request Quote
   
  Results 1 - 6 of 6 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Nominal Torque

Max Speed (Unbalanced)

Dimension HD

Overall Length

Dimension FD

Dimension BSE

69790454075 F-1.5E-FH CP-RSB 18900 in·lb 5500 rpm 3 in 2 in 6 in 0.13 in
69790415425 F-2E-FH CP-RSB 31500 in·lb 5000 rpm 4 in 2.5 in 7 in 0.13 in
69790415427 F-2.5E-FH CP-RSB 56700 in·lb 4400 rpm 4.63 in 3.125 in 8.38 in 0.19 in
69790494219 F-3E-FH CP-RSB 94500 in·lb 4000 rpm 5.63 in 3.69 in 9.44 in 0.19 in
69790422748 F-3.5E-FH CP-RSB 151200 in·lb 3500 rpm 6.5 in 4.315 in 11 in 0.25 in
69790453789 F-4E-FH CP-RSB 220500 in·lb 3000 rpm 7.5 in 4.875 in 12.5 in 0.25 in
  Results 1 - 6 of 6 1 
<