The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Part Number |
Description |
Nominal Torque |
Max Speed (Unbalanced) |
Dimension HD |
Overall Length |
Dimension FD |
Dimension BSE |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 69790454075 | Description N/A F-1.5E-FH CP-RSB | Nominal Torque N/A 18900 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Dimension HD N/A 3 in | Overall Length N/A 2 in | Dimension FD N/A 6 in | Dimension BSE N/A 0.13 in |
Add To Cart
Request Quote |
|
| 69790415425 | Description N/A F-2E-FH CP-RSB | Nominal Torque N/A 31500 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Dimension HD N/A 4 in | Overall Length N/A 2.5 in | Dimension FD N/A 7 in | Dimension BSE N/A 0.13 in |
Add To Cart
Request Quote |
|
| 69790415427 | Description N/A F-2.5E-FH CP-RSB | Nominal Torque N/A 56700 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Dimension HD N/A 4.63 in | Overall Length N/A 3.125 in | Dimension FD N/A 8.38 in | Dimension BSE N/A 0.19 in |
Add To Cart
Request Quote |
|
| 69790494219 | Description N/A F-3E-FH CP-RSB | Nominal Torque N/A 94500 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Dimension HD N/A 5.63 in | Overall Length N/A 3.69 in | Dimension FD N/A 9.44 in | Dimension BSE N/A 0.19 in |
Add To Cart
Request Quote |
|
| 69790422748 | Description N/A F-3.5E-FH CP-RSB | Nominal Torque N/A 151200 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Dimension HD N/A 6.5 in | Overall Length N/A 4.315 in | Dimension FD N/A 11 in | Dimension BSE N/A 0.25 in |
Add To Cart
Request Quote |
|
| 69790453789 | Description N/A F-4E-FH CP-RSB | Nominal Torque N/A 220500 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Dimension HD N/A 7.5 in | Overall Length N/A 4.875 in | Dimension FD N/A 12.5 in | Dimension BSE N/A 0.25 in |
Add To Cart
Request Quote |