All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > F Type Flex Sleeves (with O-Ring) > View Items  

F Type Flex Sleeves (with O-Ring)

Check up to five results to perform an action.


F Type Flex Sleeves (with O-Ring)

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  F Type Flanged Sleeve Cut Away

·  FFR Type Gear Coupling Diagram


 DOWNLOADS 

Gear Coupling Product Catalog

F & FA Type Installation Instructions
(PDF, 0KB)

FFR Type (Flex-Rigid) Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 22 of 22 1 

Part Number

Description 

Hub Style

Max. Bore (Dimensions ID1/ID2)

Dimension FD

69790400141 F-1E-SLEEVE-W/O-RING Exposed Bolt 1.654 in
42
mm
4.56 in
115.82
mm
69790400142 F-1S-SLEEVE-W/O-RING Shrouded Bolt 1.654 in
42
mm
4.56 in
115.82
mm
69790400159 F-1.5S-SLEEVE-W/O-RING Shrouded Bolt 2.205 in
56
mm
6.00 in
152.40
mm
69790400158 F-1.5E-SLEEVE-W/O-RING Exposed Bolt 2.205 in
56
mm
6.00 in
152.40
mm
69790400174 F-2E-SLEEVE-W/O-RING Exposed Bolt 2.874 in
73
mm
7.00 in
177.80
mm
69790400175 F-2S-SLEEVE-W/O-RING Shrouded Bolt 2.874 in
73
mm
7.00 in
177.80
mm
69790400186 F-2.5E-SLEEVE-W/O-RING Exposed Bolt 3.346 in
85
mm
8.38 in
212.85
mm
69790400187 F-2.5S-SLEEVE-W/O-RING Shrouded Bolt 3.346 in
85
mm
8.38 in
212.85
mm
69790400198 F-3E-SLEEVE-W/O-RING Exposed Bolt 4.213 in
107
mm
9.44 in
239.78
mm
69790400199 F-3S-SLEEVE-W/O-RING Shrouded Bolt 4.213 in
107
mm
9.44 in
239.78
mm
69790400209 F-3.5E-SLEEVE-W/O-RING Exposed Bolt 4.921 in
125
mm
11.00 in
279.40
mm
69790400210 F-3.5S-SLEEVE-W/O-RING Shrouded Bolt 4.921 in
125
mm
11.00 in
279.40
mm
69790400218 F-4E-SLEEVE-W/O-RING Exposed Bolt 5.709 in
145
mm
12.50 in
317.50
mm
69790400442 F-4S-SLEEVE-W/O-RING Shrouded Bolt 5.709 in
145
mm
12.50 in
317.50
mm
69790400223 F-4.5E-SLEEVE-W/O-RING Exposed Bolt 6.496 in
165
mm
13.63 in
346.20
mm
69790400366 F-4.5S-SLEEVE-W/O-RING Shrouded Bolt 6.496 in
165
mm
13.63 in
346.20
mm
69790400228 F-5E-SLEEVE-W/O-RING Exposed Bolt 7.087 in
180
mm
15.31 in
388.87
mm
69790400367 F-5S-SLEEVE-W/O-RING Shrouded Bolt 7.087 in
180
mm
15.31 in
388.87
mm
69790400368 F-5.5E-SLEEVE-W/O-RING Exposed Bolt 7.874 in
200
mm
16.75 in
425.45
mm
69790400369 F-5.5S-SLEEVE-W/O-RING Shrouded Bolt 7.874 in
200
mm
16.75 in
425.45
mm
69790400370 F-6E-SLEEVE-W/O-RING Exposed Bolt 8.858 in
225
mm
18.00 in
457.20
mm
69790400371 F-7E-SLEEVE-W/O-RING Exposed Bolt 10.039 in
255
mm
20.75 in
527.05
mm
  Results 1 - 22 of 22 1