Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
F Type Flex Sleeves (with O-Ring)

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.

1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Hub Style

Part Number

Hub Style

Max. Bore (Dimensions ID1/ID2)

Dimension FD

F-1E-SLEEVE-W/O-RING N/A Exposed Bolt N/A 1.654 in42 mm N/A 4.56 in115.82 mm
F-1S-SLEEVE-W/O-RING N/A Shrouded Bolt N/A 1.654 in42 mm N/A 4.56 in115.82 mm
F-1.5S-SLEEVE-W/O-RING N/A Shrouded Bolt N/A 2.205 in56 mm N/A 6.00 in152.40 mm
F-1.5E-SLEEVE-W/O-RING N/A Exposed Bolt N/A 2.205 in56 mm N/A 6.00 in152.40 mm
F-2E-SLEEVE-W/O-RING N/A Exposed Bolt N/A 2.874 in73 mm N/A 7.00 in177.80 mm
F-2S-SLEEVE-W/O-RING N/A Shrouded Bolt N/A 2.874 in73 mm N/A 7.00 in177.80 mm
F-2.5E-SLEEVE-W/O-RING N/A Exposed Bolt N/A 3.346 in85 mm N/A 8.38 in212.85 mm
F-2.5S-SLEEVE-W/O-RING N/A Shrouded Bolt N/A 3.346 in85 mm N/A 8.38 in212.85 mm
F-3E-SLEEVE-W/O-RING N/A Exposed Bolt N/A 4.213 in107 mm N/A 9.44 in239.78 mm
F-3S-SLEEVE-W/O-RING N/A Shrouded Bolt N/A 4.213 in107 mm N/A 9.44 in239.78 mm
F-3.5E-SLEEVE-W/O-RING N/A Exposed Bolt N/A 4.921 in125 mm N/A 11.00 in279.40 mm
F-3.5S-SLEEVE-W/O-RING N/A Shrouded Bolt N/A 4.921 in125 mm N/A 11.00 in279.40 mm
F-4E-SLEEVE-W/O-RING N/A Exposed Bolt N/A 5.709 in145 mm N/A 12.50 in317.50 mm
F-4S-SLEEVE-W/O-RING N/A Shrouded Bolt N/A 5.709 in145 mm N/A 12.50 in317.50 mm
F-4.5E-SLEEVE-W/O-RING N/A Exposed Bolt N/A 6.496 in165 mm N/A 13.63 in346.20 mm
F-4.5S-SLEEVE-W/O-RING N/A Shrouded Bolt N/A 6.496 in165 mm N/A 13.63 in346.20 mm
F-5E-SLEEVE-W/O-RING N/A Exposed Bolt N/A 7.087 in180 mm N/A 15.31 in388.87 mm
F-5S-SLEEVE-W/O-RING N/A Shrouded Bolt N/A 7.087 in180 mm N/A 15.31 in388.87 mm
F-5.5E-SLEEVE-W/O-RING N/A Exposed Bolt N/A 7.874 in200 mm N/A 16.75 in425.45 mm
F-5.5S-SLEEVE-W/O-RING N/A Shrouded Bolt N/A 7.874 in200 mm N/A 16.75 in425.45 mm
F-6E-SLEEVE-W/O-RING N/A Exposed Bolt N/A 8.858 in225 mm N/A 18.00 in457.20 mm
F-7E-SLEEVE-W/O-RING N/A Exposed Bolt N/A 10.039 in255 mm N/A 20.75 in527.05 mm
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1