All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > F Type Flex Hubs with Keyway - Inch (Imperial) Bore > View Items  

F Type Flex Hubs with Keyway - Inch (Imperial) Bore

Check up to five results to perform an action.


F Type Flex Hubs with Keyway - Inch (Imperial) Bores

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.




Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  FFR Type Gear Coupling

·  FFR Type Gear Coupling Diagram


 DOWNLOADS 

Gear Coupling Product Catalog

F & FA Type Installation Instructions
(PDF, 0KB)

FFR Type (Flex-Rigid) Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 25 of 86 1 2 3 4 

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

69790400135 F-1-HUB-1"-1/4X1/8KW 1 in 1/4 x 1/8 in 7600 in·lb
850
N·m
6000 rpm 1.690 in 2.310 in
58.67
mm
N/A
69790408433 F-1-HUB-1.125/1.126-1/4X1/8KW-SS 1 1/8 in 1/4 x 1/8 in 7600 in·lb
850
N·m
6000 rpm 1.690 in 2.310 in
58.67
mm
N/A
69790408803 F-1-HUB-1.250/1.251-1/4X1/8KW 1 1/4 in 1/4 x 1/8 in 7600 in·lb
850
N·m
6000 rpm 1.690 in 2.310 in
58.67
mm
N/A
69790408804 F-1-HUB-1.375/1.376-5/16X5/32KW 1 3/8 in 5/16 x 5/32 in 7600 in·lb
850
N·m
6000 rpm 1.690 in 2.310 in
58.67
mm
N/A
69790405901 F-1-HUB-1.625/1.626-3/8X3/16KW 1 5/8 in 3/8 x 3/16 in 7600 in·lb
850
N·m
6000 rpm 1.690 in 2.310 in
58.67
mm
N/A
69790400139 F-1-HUB-1-1/2-3/8X3/16KW 1 1/2 in 3/8 x 3/16 in 7600 in·lb
850
N·m
6000 rpm 1.690 in 2.310 in
58.67
mm
N/A
69790400137 F-1-HUB-1-1/4-1/4X1/8KW 1 1/4 in 1/4 x 1/8 in 7600 in·lb
850
N·m
6000 rpm 1.690 in 2.310 in
58.67
mm
N/A
69790400136 F-1-HUB-1-1/8-1/4X1/8KW 1 1/8 in 1/4 x 1/8 in 7600 in·lb
850
N·m
6000 rpm 1.690 in 2.310 in
58.67
mm
N/A
69790400138 F-1-HUB-1-3/8-5/16X5/32KW 1 3/8 in 5/16 x 5/32 in 7600 in·lb
850
N·m
6000 rpm 1.690 in 2.310 in
58.67
mm
N/A
69790400140 F-1-HUB-1-5/8-3/8X3/16KW 1 5/8 in 3/8 x 3/16 in 7600 in·lb
850
N·m
6000 rpm 1.690 in 2.310 in
58.67
mm
N/A
69790400133 F-1-HUB-3/4-3/16X3/32KW 3/4 in 3/16 x 3/32 in 7600 in·lb
850
N·m
6000 rpm 1.690 in 2.310 in
58.67
mm
N/A
69790400134 F-1-HUB-7/8-3/16X3/32KW 7/8 in 3/16 x 3/32 in 7600 in·lb
850
N·m
6000 rpm 1.690 in 2.310 in
58.67
mm
N/A
69790404633 F-1-HUB-14T 12/24DP-SAE C 1 in 1/4 x 1/8 in 7600 in·lb
850
N·m
6000 rpm 1.69 in 2.310 in
58.67
mm
N/A
69790408636 F-1.5-HUB-1.125/1.126-1/4X1/8KW 1 1/8 in 1/4 x 1/8 in 18900 in·lb
2140
N·m
5500 rpm 1.940 in 3.000 in
76.20
mm
N/A
69790408637 F-1.5-HUB-1.250/1.251-1/4X1/8KW 1 1/4 in 1/4 x 1/8 in 18900 in·lb
2140
N·m
5500 rpm 1.940 in 3.000 in
76.20
mm
N/A
69790402154 F-1.5-HUB-1.8735/1.8740-1/2X1/4KW-SS 1 7/8 in 1/2 x 1/4 in 18900 in·lb
2140
N·m
5500 rpm 1.940 in 3.000 in
76.20
mm
N/A
69790400152 F-1.5-HUB-1-1/2-3/8X3/16KW 1 1/2 in 3/8 x 3/16 in 18900 in·lb
2140
N·m
5500 rpm 1.940 in 3.000 in
76.20
mm
N/A
69790400150 F-1.5-HUB-1-1/4-1/4X1/8KW 1 1/4 in 1/4 x 1/8 in 18900 in·lb
2140
N·m
5500 rpm 1.940 in 3.000 in
76.20
mm
N/A
69790400149 F-1.5-HUB-1-1/8-1/4X1/8KW 1 1/8 in 1/4 x 1/8 in 18900 in·lb
2140
N·m
5500 rpm 1.940 in 3.000 in
76.20
mm
N/A
69790400154 F-1.5-HUB-1-3/4-3/8X3/16KW 1 3/4 in 3/8 x 3/16 in 18900 in·lb
2140
N·m
5500 rpm 1.940 in 3.000 in
76.20
mm
N/A
69790400151 F-1.5-HUB-1-3/8-5/16X5/32KW 1 3/8 in 5/16 x 5/32 in 18900 in·lb
2140
N·m
5500 rpm 1.940 in 3.000 in
76.20
mm
N/A
69790412139 F-1.5-HUB-1-3/8-3/8X3/16KW 1 3/8 in 3/8 x 3/16 in 18900 in·lb
2140
N·m
5500 rpm 1.940 in 3.000 in
76.20
mm
N/A
69790400153 F-1.5-HUB-1-5/8-3/8X3/16KW 1 5/8 in 3/8 x 3/16 in 18900 in·lb
2140
N·m
5500 rpm 1.940 in 3.000 in
76.20
mm
N/A
69790400155 F-1.5-HUB-1-7/8-1/2X1/4KW 1 7/8 in 1/2 x 1/4 in 18900 in·lb
2140
N·m
5500 rpm 1.940 in 3.000 in
76.20
mm
N/A
69790400156 F-1.5-HUB-2"-1/2X1/4KW 2 in 1/2 x 1/4 in 18900 in·lb
2140
N·m
5500 rpm 1.940 in 3.000 in
76.20
mm
N/A
  Results 1 - 25 of 86 1 2 3 4