All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > F Type Flex Hubs with Keyway - Metric Bore > View Items  

F Type Flex Hubs with Keyway - Metric Bore

Check up to five results to perform an action.


F Type Flex Hubs with Keyway - Metric Bore

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  FFR Type Gear Coupling

·  FFR Type Gear Coupling Diagram


 DOWNLOADS 

Gear Coupling Product Catalog

F & FA Type Installation Instructions
(PDF, 0KB)

FFR Type (Flex-Rigid) Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 14 of 14 1 

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

69790414271 F-1-HUB-35MMJ7-10X3.3MMKW 35.00 mm 10 x 3.3 mm 850 N·m
7600
in·lb
6000 rpm 1.690 in 2.310 in
58.67
mm
N/A
69790411789 F-1.5-HUB-32MMP7-10X3.3MMKW 32.00 mm 10 x 3.3 mm 2140 N·m
18900
in·lb
5500 rpm 1.940 in 3.000 in
76.20
mm
N/A
69790414377 F-2-HUB-32MMP7-10X3.3MMKW 32.00 mm 10 x 3.3 mm 3560 N·m
31500
in·lb
5000 rpm 2.440 in 4.000 in
101.60
mm
CAD Icon (for items table)
69790411586 F-2.5-HUB-65MMP7-5/8X5/16KW 65.00 mm 5/8 x 5/16 mm 6410 N·m
56700
in·lb
4400 rpm 3.030 in 4.630 in
117.60
mm
N/A
69790413937 F-3-HUB-45MMP7-14X3.8MMKW 45.00 mm 14 X 3.8 mm 10700 N·m
94500
in·lb
4000 rpm 3.590 in 5.630 in
143.00
mm
N/A
69790411584 F-3-HUB-70MMH7-20X4.9MMKW 70.00 mm 20 x 4.9 mm 10700 N·m
94500
in·lb
4000 rpm 3.590 in 5.630 in
143.00
mm
N/A
69790414425 F-4-HUB-135MMS7-36X8.4MMKW 135.00 mm 36 x 8.4 mm 24900 N·m
220500
in·lb
3000 rpm 4.750 in 7.500 in
190.50
mm
N/A
69790414237 F-4.5-HUB-110MMP7-28X6.4MMKW 110.00 mm 28 x 6.4 mm 34200 N·m
302400
in·lb
2700 rpm 6.030 in 8.500 in
215.90
mm
N/A
69790411806 F-4.5-HUB-137.9MM-36X8.4MMKW 137.90 mm 36 x 8.4 mm 34200 N·m
302400
in·lb
2700 rpm 5.310 in 8.500 in
215.90
mm
N/A
69790413985 F-4.5-HUB-150MMP7-36X8.4MMKW 150.00 mm 36 x 8.4 mm 34200 N·m
302400
in·lb
2700 rpm 5.310 in 8.500 in
215.90
mm
N/A
69790414424 F-4.5-HUB-150MMS7-36X8.4MMKW 150.00 mm 36 x 8.4 mm 34200 N·m
302400
in·lb
2700 rpm 5.310 in 8.500 in
215.90
mm
N/A
69790413994 F-4.5-HUB-160MMP7-40X9.4MMKW 160.00 mm 40 X 9.4 mm 34200 N·m
302400
in·lb
2700 rpm 5.310 in 8.500 in
215.90
mm
N/A
69790414130 F-5-HUB-165MMP7-40X9.4MMKW 165 mm 40 X 9.4 mm 49100 N·m
434700
in·lb
2500 rpm 6.030 in 9.500 in
241.30
mm
N/A
69790413698 F-5.5-HUB-120MMP7-32X7.4MMKW 120.00 mm 32 x 7.4 mm 64800 N·m
573300
in·lb
2200 rpm 6.910 in 10.50 in
266.70
mm
N/A
  Results 1 - 14 of 14 1