Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    F Type Flex Hubs - Rough Stock Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > F Type Flex Hubs - Rough Stock Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

F Type Flex Hubs - Rough Stock Bore

For CAD models and more information, click Directly on the part number below.


F Type Flex Hubs, Rough Stock Bore

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.






 MORE IMAGES 

·  FFR Type Gear Coupling

·  FFR Type Gear Coupling Diagram


 DOWNLOADS 

Gear Coupling Product Catalog

F & FA Type Installation Instructions
(PDF, 0KB)

FFR Type (Flex-Rigid) Installation Instructions
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 14 of 14 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Max. Bore

Dimension HD

Overall Length

Flange Diameter (Dimension FD)

Distance between Shaft Ends (Dimension BSE)

CAD

69790400132 F-1-HUB-RSB 7600 in·lb
850
N·m
6000 rpm 1.690 in 1.625 in
42
mm
2.310 in
58.67
mm
3.50 in 4.56 in 0.13 in N/A
69790400148 F-1.5-HUB-RSB 18900 in·lb
2140
N·m
5500 rpm 1.940 in 2.125 in
56
mm
3.000 in
76.20
mm
4.00 in 6.00 in 0.13 in N/A
69790400165 F-2-HUB-RSB 31500 in·lb
3560
N·m
5000 rpm 2.440 in 2.750 in
73
mm
4.000 in
101.60
mm
5.00 in 7.00 in 0.13 in
69790400184 F-2.5-HUB-RSB 56700 in·lb
6410
N·m
4400 rpm 3.030 in 3.250 in
85
mm
4.630 in
117.60
mm
6.25 in 8.38 in 0.19 in N/A
69790400196 F-3-HUB-RSB 94500 in·lb
10700
N·m
4000 rpm 3.590 in 4.000 in
107
mm
5.630 in
143.00
mm
7.38 in 9.44 in 0.19 in N/A
69790400207 F-3.5-HUB-RSB 151200 in·lb
17100
N·m
3500 rpm 4.190 in 4.625 in
125
mm
6.5 in
165.10
mm
8.63 in 11.00 in 0.25 in N/A
69790400216 F-4-HUB-RSB 220500 in·lb
24900
N·m
3000 rpm 4.750 in 5.375 in
145
mm
7.500 in
190.50
mm
9.75 in 12.50 in 0.25 in N/A
69790400222 F-4.5-HUB-RSB 302400 in·lb
34200
N·m
2700 rpm 5.310 in 6.000 in
165
mm
8.500 in
215.90
mm
10.94 in 13.63 in 0.31 in N/A
69790400227 F-5-HUB-RSB 434700 in·lb
49100
N·m
2500 rpm 6.030 in 6.500 in
180
mm
9.500 in
241.30
mm
12.38 in 15.31 in 0.31 in N/A
69790400564 F-5.5-HUB-RSB 573300 in·lb
64800
N·m
2200 rpm 6.910 in 7.500 in
200
mm
10.50 in
266.70
mm
14.13 in 16.75 in 0.31 in N/A
69790400326 F-6-HUB-RSB 749700 in·lb
84700
N·m
2100 rpm 7.41 in 8.250 in
225
mm
11.50 in
292.10
mm
16.13 in 18.00 in 0.31 in N/A
69790400327 F-7-HUB-RSB 1008000 in·lb
113900
N·m
2000 rpm 8.690 in 9.5 in
255
mm
13.000 in
330.20
mm
17.75 in 20.75 in 0.38 in N/A
69790400328 F-8-HUB-RSB 1323000 in·lb
149500
N·m
1900 rpm 11.000 in 11.500 in
310
mm
15.500 in
393.70
mm
22.38 in 23.25 in 0.38 in N/A
69790400329 F-9-HUB-RSB 1827000 in·lb
206400
N·m
1800 rpm 11.500 in 12.500 in
340
mm
17.000 in
431.80
mm
23.50 in 26.00 in 0.50 in N/A
  Results 1 - 14 of 14 1 
<