All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > F Type Rigid Hubs, Solid & Rough Stock Bores - Exposed and Shrouded Bolt Designs > View Items  

F Type Rigid Hubs, Solid & Rough Stock Bores - Exposed and Shrouded Bolt Designs

Check up to five results to perform an action.


F Type Rigid Hubs, Solid & Rough Stock Bore - Exposed and Shrouded Bolt Designs

For use with FFR (Flex-Rigid) or FRR (Rigid-Rigid) couplings.

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

The FRR Type coupling consists of two rigid hubs and one accessory kit. Exposed bolts (E) are also the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FRR Type coupling does not accommodate for any angular misalignment.

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  FFR Type Gear Coupling

·  FFR Type Gear Coupling Diagram


 DOWNLOADS 

Gear Coupling Product Catalog

FFR Type (Flex-Rigid) Installation Instructions
(PDF, 0KB)

FRR Type (Rigid-Rigid) Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 23 of 23 1 

Part Number

Description 

Hub Style

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Max. Bore (Dimensions ID1/ID2)

Dimension FD

Dimension HD

69790400144 F-1S-HUB RGD-W/CENTER Shrouded Bolt 7600 in·lb
850
N·m
6000 rpm 1.560 in 2.125 in
56
mm
4.56 in
115.82
mm
3.06 in
77.72
mm
69790400145 F-1E-HUB RGD-W/CENTER Exposed Bolt 7600 in·lb
850
N·m
6000 rpm 1.560 in 2.125 in
56
mm
4.56 in
115.82
mm
3.06 in
77.72
mm
69790400161 F-1.5S-HUB RGD-W/CENTER Shrouded Bolt 18900 in·lb
2140
N·m
5500 rpm 1.840 in 2.813 in
76
mm
6.00 in
152.40
mm
3.97 in
100.84
mm
69790400162 F-1.5E-HUB RGD-W/CENTER Exposed Bolt 18900 in·lb
2140
N·m
5500 rpm 1.840 in 2.813 in
76
mm
6.00 in
152.40
mm
3.97 in
100.84
mm
69790400180 F-2S-HUB RGD-W/CENTER Shrouded Bolt 31500 in·lb
3560
N·m
5000 rpm 2.280 in 3.500 in
95
mm
7.00 in
177.80
mm
4.860 in
123.44
mm
69790400181 F-2E-HUB RGD-W/CENTER Exposed Bolt 31500 in·lb
3560
N·m
5000 rpm 2.280 in 3.500 in
95
mm
7.00 in
177.80
mm
4.860 in
123.44
mm
69790400192 F-2.5S-HUB RGD-W/CENTER Shrouded Bolt 56700 in·lb
6410
N·m
4400 rpm 2.910 in 4.250 in
114
mm
8.38 in
212.85
mm
5.840 in
148.34
mm
69790400193 F-2.5E-HUB RGD-W/CENTER Exposed Bolt 56700 in·lb
6410
N·m
4400 rpm 2.910 in 4.250 in
114
mm
8.38 in
212.85
mm
5.840 in
148.34
mm
69790400203 F-3S-HUB RGD-W/CENTER Shrouded Bolt 94500 in·lb
10700
N·m
4000 rpm 3.410 in 4.875 in
134
mm
9.44 in
239.78
mm
6.840 in
173.74
mm
69790400204 F-3E-HUB RGD-W/CENTER Exposed Bolt 94500 in·lb
10700
N·m
4000 rpm 3.410 in 4.875 in
134
mm
9.44 in
239.78
mm
6.840 in
173.74
mm
69790400212 F-3.5S-HUB RGD-W/CENTER Shrouded Bolt 151200 in·lb
17100
N·m
3500 rpm 3.970 in 5.625 in
150
mm
11.00 in
279.40
mm
7.91 in
200.91
mm
69790400213 F-3.5E-HUB RGD-W/CENTER Exposed Bolt 151200 in·lb
17100
N·m
3500 rpm 3.970 in 5.625 in
150
mm
11.00 in
279.40
mm
7.91 in
200.91
mm
69790400220 F-4E-HUB RGD-W/CENTER Exposed Bolt 220500 in·lb
24900
N·m
3000 rpm 4.440 in 6.500 in
176
mm
12.50 in
317.50
mm
9.250 in
234.95
mm
69790401506 F-4S-HUB RGD-W/CENTER Shrouded Bolt 220500 in·lb
24900
N·m
3000 rpm 4.440 in 6.500 in
176
mm
12.50 in
317.50
mm
9.250 in
234.95
mm
69790413565 F-4E-HUB RGD-130MM RSB Exposed Bolt 220500 in·lb
24900
N·m
3000 rpm 4.440 in 6.500 in
176
mm
12.50 in
317.50
mm
9.250 in
234.95
mm
69790400225 F-4.5E-HUB RGD-W/CENTER Exposed Bolt 302400 in·lb
34200
N·m
2700 rpm 5.030 in 7.625 in
202
mm
13.63 in
346.20
mm
10.380 in
263.65
mm
69790400728 F-4.5S-HUB RGD-W/CENTER Shrouded Bolt 302400 in·lb
34200
N·m
2700 rpm 5.030 in 7.625 in
202
mm
13.63 in
346.20
mm
10.380 in
263.65
mm
69790401709 F-5S-HUB RGD-RSB Shrouded Bolt 434700 in·lb
49100
N·m
2500 rpm 5.690 in 8.750 in
230
mm
15.31 in
388.87
mm
11.560 in
293.62
mm
69790400230 F-5E-HUB RGD-RSB Exposed Bolt 434700 in·lb
49100
N·m
2500 rpm 5.690 in 8.750 in
230
mm
15.31 in
388.87
mm
11.560 in
293.62
mm
69790400703 F-5.5E-HUB RGD-RSB Exposed Bolt 573300 in·lb
64800
N·m
2200 rpm 6.910 in 9.5 in
260
mm
16.75 in
425.45
mm
12.72 in
323.09
mm
69790401158 F-5.5S-HUB RGD-RSB Shrouded Bolt 573300 in·lb
64800
N·m
2200 rpm 6.910 in 9.5 in
260
mm
16.75 in
425.45
mm
12.72 in
323.09
mm
69790400344 F-6E-HUB RGD-RSB Exposed Bolt 749700 in·lb
84700
N·m
2100 rpm 7.41 in 10.500 in
285
mm
18.00 in
457.20
mm
14.000 in
355.6
mm
69790400345 F-7E-HUB RGD-RSB Exposed Bolt 1008000 in·lb
113900
N·m
2000 rpm 8.690 in 12.000 in
320
mm
20.75 in
527.05
mm
15.75 in
400.05
mm
  Results 1 - 23 of 23 1