Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    F Type Rigid Hubs, Inch (Imperial) Bore & Keyway - Exposed & Shrouded Bolt Designs
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > F Type Rigid Hubs, Inch (Imperial) Bore & Keyway - Exposed & Shrouded Bolt Designs > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

F Type Rigid Hubs, Inch (Imperial) Bore & Keyway - Exposed & Shrouded Bolt Designs

For CAD models and more information, click Directly on the part number below.


F Type Rigid Hubs, Inch (Imperial) Bore & Keyway - Exposed and Shrouded Bolt Designs

For use with FFR (Flex-Rigid) or FRR (Rigid-Rigid) couplings.

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

The FRR Type coupling consists of two rigid hubs and one accessory kit. Exposed bolts (E) are also the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FRR Type coupling does not accommodate for any angular misalignment.

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.






 MORE IMAGES 

·  FFR Type Gear Coupling

·  FFR Type Gear Coupling Diagram


 DOWNLOADS 

Gear Coupling Product Catalog

FRR Type (Rigid-Rigid) Installation Instructions
(PDF, 0KB)

FFR Type (Flex-Rigid) Installation Instructions
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 9 of 9 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Flange Diameter (Dimension FD)

Dimension HD

69790413296 F-2E-HUB RGD-2-11/16-5/8X5/16KW 2 11/16 in 5/8 x 5/16 in 31500 in·lb
3560
N·m
6000 rpm 2.280 in 7.00 in
177.80
mm
4.860 in
123.44
mm
69790407459 F-2.5E-HUB RGD-1-3/4-3/8X3/16KW 1 3/4 in 3/8 x 3/16 in 56700 in·lb
6410
N·m
5500 rpm 2.910 in 8.38 in
212.85
mm
5.840 in
148.34
mm
69790414240 F-3S-HUB RGD-2-15/16-3/4X3/8KW 2 15/16 in 3/4 x 3/8 in 94500 in·lb
10700
N·m
4400 rpm 3.410 in 9.44 in
239.78
mm
6.840 in
173.74
mm
69790414262 F-4E-HUB RGD-4-1/4-1"X1/2KW 4 1/4 in 1 x 1/2 in 220500 in·lb
24900
N·m
3000 rpm 4.440 in 12.50 in
317.50
mm
9.250 in
234.95
mm
69790414426 F-4E-HUB RGD-5-3/8-1-1/4X5/8KW 5 3/8 in 1 1/4 x 5/8 in 220500 in·lb
24900
N·m
3000 rpm 4.440 in 12.50 in
317.50
mm
9.250 in
234.95
mm
69790413981 F-4.5E-HUB RGD-6-3/4-1-3/4X3/4KW 6 3/4 in 1 3/4 x 7/8 in 302400 in·lb
34200
N·m
2700 rpm 5.030 in 13.63 in
346.20
mm
10.380 in
263.65
mm
69790413740 F-5E-HUB RGD-5"-1-1/4X5/8KW 5 in 1 1/4 x 5/8 in 434700 in·lb
49100
N·m
2500 rpm 5.690 in 15.31 in
388.87
mm
11.560 in
293.62
mm
69790413741 F-5E-HUB RGD-5-3/4-1-1/2X3/4KW 5 3/4 in 1 1/2 x 3/4 in 434700 in·lb
49100
N·m
2500 rpm 5.690 in 15.31 in
388.87
mm
11.560 in
293.62
mm
69790411648 F-5E-HUB RGD-6.220-1-1/2KW 6 1/5 in 1 1/2 x 3/4 in 434700 in·lb
49100
N·m
2500 rpm 5.690 in 15.31 in
388.87
mm
11.560 in
293.62
mm
  Results 1 - 9 of 9 1 
<