Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    F Type Rigid Hubs, Metric Bore & Keyway - Exposed Bolt Design
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > F Type Rigid Hubs, Metric Bore & Keyway - Exposed Bolt Design > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

F Type Rigid Hubs, Metric Bore & Keyway - Exposed Bolt Design

For CAD models and more information, click Directly on the part number below.


F Type Rigid Hubs, Metric Bore & Keyway - Exposed and Shrouded Bolt Designs

For use with FFR (Flex-Rigid) or FRR (Rigid-Rigid) couplings.

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

The FRR Type coupling consists of two rigid hubs and one accessory kit. Exposed bolts (E) are also the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FRR Type coupling does not accommodate for any angular misalignment.

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.






 MORE IMAGES 

·  FFR Type Gear Coupling

·  FFR Type Gear Coupling Diagram


 DOWNLOADS 

Gear Coupling Product Catalog

FRR Type (Rigid-Rigid) Installation Instructions
(PDF, 0KB)

FFR Type (Flex-Rigid) Installation Instructions
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 4 of 4 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension FD

Dimension HD

69790413564 F-4E-HUB RGD-120MMN7-32X7.4MMKW 120.00 mm 32 x 7.4 mm 24900 N·m
220500
in·lb
3000 rpm 4.440 mm
112.78
in
12.50 in
317.50
mm
9.250 in
9.25
mm
69790413973 F-5E-HUB RGD-175MMP7-45X10.4MMKW 175.00 mm 45 x 10.4 mm 49100 N·m
434700
in·lb
2500 rpm 5.690 mm
144.53
in
15.31 in
388.87
mm
11.560 in
11.56
mm
69790414562 F-6E-HUB RGD-180MMM7-45X10.4MMKW 180 mm 45 x 10.4 mm 84700 N·m
749700
in·lb
2100 rpm 7.41 mm
188.21
in
18.00 in
457.20
mm
14.000 in
14.00
mm
69790413974 F-5E-HUB RGD-200MMP7-45X10.4MMKW 200 mm 45 x 10.4 mm 49100 N·m
434700
in·lb
2500 rpm 5.690 mm
144.53
in
15.31 in
388.87
mm
11.560 in
11.56
mm
  Results 1 - 4 of 4 1 
<