All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > F Type Rigid Hubs, Metric Bore & Keyway - Exposed Bolt Design > View Items  

F Type Rigid Hubs, Metric Bore & Keyway - Exposed Bolt Design

Check up to five results to perform an action.


F Type Rigid Hubs, Metric Bore & Keyway - Exposed and Shrouded Bolt Designs

For use with FFR (Flex-Rigid) or FRR (Rigid-Rigid) couplings.

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

The FRR Type coupling consists of two rigid hubs and one accessory kit. Exposed bolts (E) are also the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FRR Type coupling does not accommodate for any angular misalignment.

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  FFR Type Gear Coupling

·  FFR Type Gear Coupling Diagram


 DOWNLOADS 

Gear Coupling Product Catalog

FRR Type (Rigid-Rigid) Installation Instructions
(PDF, 0KB)

FFR Type (Flex-Rigid) Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 4 of 4 1 

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension FD

Dimension HD

69790413564 F-4E-HUB RGD-120MMN7-32X7.4MMKW 120.00 mm 32 x 7.4 mm 24900 N·m
220500
in·lb
3000 rpm 4.440 mm
112.78
in
12.50 in
317.50
mm
9.250 in
9.25
mm
69790413973 F-5E-HUB RGD-175MMP7-45X10.4MMKW 175.00 mm 45 x 10.4 mm 49100 N·m
434700
in·lb
2500 rpm 5.690 mm
144.53
in
15.31 in
388.87
mm
11.560 in
11.56
mm
69790414562 F-6E-HUB RGD-180MMM7-45X10.4MMKW 180 mm 45 x 10.4 mm 84700 N·m
749700
in·lb
2100 rpm 7.41 mm
188.21
in
18.00 in
457.20
mm
14.000 in
14.00
mm
69790413974 F-5E-HUB RGD-200MMP7-45X10.4MMKW 200 mm 45 x 10.4 mm 49100 N·m
434700
in·lb
2500 rpm 5.690 mm
144.53
in
15.31 in
388.87
mm
11.560 in
11.56
mm
  Results 1 - 4 of 4 1