Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The FHD type coupling consists of two flex hubs, two sleeves with bolt-on seal carriers and one accessory kit. This coupling is supplied with exposed bolts only.The FHD type coupling has heat treated bolts for greater strength. Designed for high torque low-speed applications that occur in mill operations.
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 

Part Number

Overall Length

Dimension OD

FHD-12E-SLEEVE FEMALE-W/ENDCAP N/A 10.44 in265.2 mm N/A 30.50 in774.7 mm
FHD-12E-SLEEVE MALE-W/ENDCAP N/A 10.76 in273.3 mm N/A 30.50 in774.7 mm
FHD-10E-SLEEVE FEMALE-W/ENDCAP N/A 9.54 in242.3 mm N/A 28.02 in711.7 mm
FHD-10E-SLEEVE MALE-W/ENDCAP N/A 9.79 in248.7 mm N/A 28.02 in711.7 mm
FHD-8E-SLEEVE FEMALE-W/ENDCAP N/A 8.48 in215.4 mm N/A 23.27 in591.1 mm
FHD-8E-SLEEVE MALE-W/ENDCAP N/A 8.73 in221.7 mm N/A 23.27 in591.1 mm
FHD-9E-SLEEVE FEMALE-W/ENDCAP N/A 8.99 in228.4 mm N/A 26.02 in660.9 mm
FHD-9E-SLEEVE MALE-W/ENDCAP N/A 8.99 in228.4 mm N/A 26.02 in660.9 mm
FHD-14E-SLEEVE FEMALE-W/ENDCAP N/A 13.3 in337.8 mm N/A 38.02 in965.7 mm
FHD-14E-SLEEVE MALE-W/ENDCAP N/A 13.61 in345.7 mm N/A 38.02 in965.7 mm
FHD-7E-SLEEVE FEMALE-W/ENDCAP N/A 7.37 in187.2 mm N/A 20.75 in527.0 mm
FHD-11E-SLEEVE FEMALE-W/ENDCAP N/A 10.49 in266.5 mm N/A 30.52 in775.2 mm
FHD-11E-SLEEVE MALE-W/ENDCAP N/A 10.8 in274.3 mm N/A 30.52 in775.2 mm
FHD-13E-SLEEVE FEMALE-W/ENDCAP N/A 11.68 in296.7 mm N/A 35.77 in908.6 mm
FHD-13E-SLEEVE MALE-W/ENDCAP N/A 11.99 in304.5 mm N/A 35.77 in908.6 mm
FHD-15E-SLEEVE FEMALE-W/ENDCAP N/A 13.56 in344.4 mm N/A 40.52 in1029.2 mm
FHD-15E-SLEEVE MALE-W/ENDCAP N/A 13.86 in352.0 mm N/A 40.52 in1029.2 mm
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1