All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore > View Items  

FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore

Check up to five results to perform an action.


FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore

The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).




Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Gear Coupling Product Catalog

F & FA Type Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 25 of 35 1 2 

Part Number

Description 

Bore Size (Dimension TB)

Dimension FD

Dimension HD

69790406650 FMM-1.5-HUB-602/802 MTR FRM 1.7485 to 1.7495 in 6.00 in
152.40
mm
3.000 in
76.20
mm
69790402257 FMM-1.5-HUB-603/803&604/804-MTR FRM 1.9980 to 1.9990 in 6.00 in
152.40
mm
3.000 in
76.20
mm
69790407365 FMM-2-HUB-602/802 MTR FRM 1.7485 to 1.7495 in 7.00 in
177.80
mm
4.000 in
101.60
mm
69790407959 FMM-2-HUB-603/604&803/804-MTR FRM 1.9980 to 1.9990 in 7.00 in
177.80
mm
4.000 in
101.60
mm
69790407245 FMM-2-HUB-406/606/806-MTR FRM 2.4980 to 2.4990 in 7.00 in
177.80
mm
4.000 in
101.60
mm
69790492418 FMM-2.5-HUB-602/802 MTR FRM 1.7485 to 1.7495 in 8.38 in
212.85
mm
4.630 in
117.60
mm
69790407975 FMM-2.5-HUB-603/604&803/804-MTR FRM 1.9980 to 1.9990 in 8.38 in
212.85
mm
4.630 in
117.60
mm
69790404975 FMM-2.5-HUB-406/606/806-MTR FRM 2.4980 to 2.4990 in 8.38 in
212.85
mm
4.630 in
117.60
mm
69790407960 FMM-2.5-HUB-608/808 MTR FRM 2.9980 to 2.9990 in 8.38 in
212.85
mm
4.630 in
117.60
mm
69790490377 FMM-2.5-HUB-610/810 MTR FRM 3.2480 to 3.2490 in 8.38 in
212.85
mm
4.630 in
117.60
mm
69790499139 FMM-2.5-HUB-612/812 MTR FRM 3.6230 to 3.6240 in 8.38 in
212.85
mm
4.630 in
117.60
mm
69790492885 FMM-3-HUB-603/604&803/804-MTR FRM 1.9980 to 1.9990 in 9.44 in
239.78
mm
5.630 in
143.00
mm
69790407962 FMM-3-HUB-606/806 MTR FRM 2.4980 to 2.4990 in 9.44 in
239.78
mm
5.630 in
143.00
mm
69790407734 FMM-3-HUB-608/808 MTR FRM 2.9980 to 2.9990 in 9.44 in
239.78
mm
5.630 in
143.00
mm
69790404834 FMM-3-HUB-610/810 MTR FRM 3.2480 to 3.2490 in 9.44 in
239.78
mm
5.630 in
143.00
mm
69790407961 FMM-3-HUB-612/812 MTR FRM 3.6230 to 3.6240 in 9.44 in
239.78
mm
5.630 in
143.00
mm
69790407964 FMM-4-HUB-610/810 MTR FRM 3.2480 to 3.2490 in 12.50 in
317.50
mm
7.500 in
190.50
mm
69790406343 FMM-4-HUB-612/812 MTR FRM 3.6230 to 3.6240 in 12.50 in
317.50
mm
7.500 in
190.50
mm
69790407551 FMM-4-HUB-614/814 MTR FRM 4.2470 to 4.2485 in 12.50 in
317.50
mm
7.500 in
190.50
mm
69790404919 FMM-4-HUB-616/816 MTR FRM 4.6220 to 4.6235 in 12.50 in
317.50
mm
7.500 in
190.50
mm
69790407965 FMM-4-HUB-618/818 MTR FRM 4.9970 to 4.9985 in 12.50 in
317.50
mm
7.500 in
190.50
mm
69790407862 FMM-4-HUB-614/814 MTR FRM-1.000KW-KW 4.2470 to 4.2485 in 12.50 in
317.50
mm
7.500 in
190.50
mm
69790407967 FMM-5-HUB-614/814 MTR FRM 4.2470 to 4.2485 in 15.31 in
388.87
mm
9.500 in
241.30
mm
69790407968 FMM-5-HUB-616/816 MTR FRM 4.6220 to 4.6235 in 15.31 in
388.87
mm
9.500 in
241.30
mm
69790403571 FMM-5-HUB-618/818 MTR FRM 4.9970 to 4.9985 in 15.31 in
388.87
mm
9.500 in
241.30
mm
  Results 1 - 25 of 35 1 2