Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    FSPCR Type (F Type with a Spacer)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > FSPCR Type (F Type with a Spacer) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

FSPCR Type (F Type with a Spacer)

For CAD models and more information, click Directly on the part number below.


FSPCR Type (F Type with a Spacer)

This drop-out spacer design allows for ease of maintenance without disturbing the equipment mountings. It has a lightweight construction to reduce the load on equipment bearings.

The FSPCR Type coupling consists of two standard F Type flex hubs, two standard F Type sleeves, one FSPCR Type spacer and two accessory kits. This coupling is available in either exposed bolts or shrouded bolt design.

Note: BSE = Distance "Between Shaft Ends"






 DOWNLOADS 

Gear Coupling Product Catalog

F & FA Type Installation Instructions
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 8 of 8 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Size

Length thru Bore

Dimension AD

Dimension D1

Dimension FD

Dimension G

69790400177 FSPCR-2S-SPCR-BSE=5" 2 2.440 in
61.98
mm
2.940 in
74.68
mm
4.750 in
120.65
mm
4.000 in
101.60
mm
0.060 in
1.52
mm
69790400178 FSPCR-2S-SPCR-BSE=6" 2 2.440 in
61.98
mm
2.940 in
74.68
mm
4.750 in
120.65
mm
4.000 in
101.60
mm
0.060 in
1.52
mm
69790400179 FSPCR-2S-SPCR-BSE=7" 2 2.440 in
61.98
mm
2.940 in
74.68
mm
4.750 in
120.65
mm
4.000 in
101.60
mm
0.060 in
1.52
mm
69790400189 FSPCR-2.5S-SPCR-BSE=5" 2 1/2 3.030 in
76.96
mm
3.470 in
88.14
mm
5.500 in
139.70
mm
4.630 in
117.60
mm
0.09 in
2.29
mm
69790400190 FSPCR-2.5S-SPCR-BSE=7" 2 1/2 3.030 in
76.96
mm
3.470 in
88.14
mm
5.500 in
139.70
mm
4.630 in
117.60
mm
0.09 in
2.29
mm
69790400191 FSPCR-2.5S-SPCR-BSE=10" 2 1/2 3.030 in
76.96
mm
3.470 in
88.14
mm
5.500 in
139.70
mm
4.630 in
117.60
mm
0.09 in
2.29
mm
69790400201 FSPCR-3S-SPCR-BSE=5" 3 3.590 in
91.19
mm
3.970 in
100.84
mm
6.500 in
165.10
mm
5.630 in
143.00
mm
0.09 in
2.29
mm
69790400202 FSPCR-3S-SPCR-BSE=7" 3 3.590 in
91.19
mm
3.970 in
100.84
mm
6.500 in
165.10
mm
5.630 in
143.00
mm
0.09 in
2.29
mm
  Results 1 - 8 of 8 1 
<