Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
FSPCR Type (F Type with a Spacer)

This drop-out spacer design allows for ease of maintenance without disturbing the equipment mountings. It has a lightweight construction to reduce the load on equipment bearings.

The FSPCR Type coupling consists of two standard F Type flex hubs, two standard F Type sleeves, one FSPCR Type spacer and two accessory kits. This coupling is available in either exposed bolts or shrouded bolt design.

Note: BSE = Distance "Between Shaft Ends"

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Part Number

Size

Length thru Bore

Dimension AD

Dimension D1

Dimension FD

Dimension G

FSPCR-2S-SPCR-BSE=5" N/A 2 N/A 2.440 in61.98 mm N/A 2.940 in74.68 mm N/A 4.750 in120.65 mm N/A 4.000 in101.60 mm N/A 0.060 in1.52 mm
FSPCR-2S-SPCR-BSE=6" N/A 2 N/A 2.440 in61.98 mm N/A 2.940 in74.68 mm N/A 4.750 in120.65 mm N/A 4.000 in101.60 mm N/A 0.060 in1.52 mm
FSPCR-2S-SPCR-BSE=7" N/A 2 N/A 2.440 in61.98 mm N/A 2.940 in74.68 mm N/A 4.750 in120.65 mm N/A 4.000 in101.60 mm N/A 0.060 in1.52 mm
FSPCR-2.5S-SPCR-BSE=5" N/A 2 1/2 N/A 3.030 in76.96 mm N/A 3.470 in88.14 mm N/A 5.500 in139.70 mm N/A 4.630 in117.60 mm N/A 0.09 in2.29 mm
FSPCR-2.5S-SPCR-BSE=7" N/A 2 1/2 N/A 3.030 in76.96 mm N/A 3.470 in88.14 mm N/A 5.500 in139.70 mm N/A 4.630 in117.60 mm N/A 0.09 in2.29 mm
FSPCR-2.5S-SPCR-BSE=10" N/A 2 1/2 N/A 3.030 in76.96 mm N/A 3.470 in88.14 mm N/A 5.500 in139.70 mm N/A 4.630 in117.60 mm N/A 0.09 in2.29 mm
FSPCR-3S-SPCR-BSE=5" N/A 3 N/A 3.590 in91.19 mm N/A 3.970 in100.84 mm N/A 6.500 in165.10 mm N/A 5.630 in143.00 mm N/A 0.09 in2.29 mm
FSPCR-3S-SPCR-BSE=7" N/A 3 N/A 3.590 in91.19 mm N/A 3.970 in100.84 mm N/A 6.500 in165.10 mm N/A 5.630 in143.00 mm N/A 0.09 in2.29 mm
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1