Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore

For CAD models and more information, click Directly on the part number below.


FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore

For use with FA (Alloy Steel) Flex-Flex couplings.

The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).






 DOWNLOADS 

Gear Coupling Product Catalog

F & FA Type Installation Instructions
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 12 of 12 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Nominal Torque

Max. Speed (Unbalanced)

Length Through Bore (LTB)

Overal Coupling Length (OAL)

Max. Bore (Dimensions ID1/ID2)

Dimension HD

69790403861 FA-1-HUB-RSB 11300 in·lb
1280
N·m
6000 rpm 1.690 in
42.93
mm
3.50 in
88.90
mm
1.625 in
42
mm
2.310 in
58.67
mm
69790403862 FA-1.5-HUB-RSB 22700 in·lb
2560
N·m
5500 rpm 1.940 in
49.28
mm
4.00 in
101.60
mm
2.125 in
56
mm
3.000 in
76.20
mm
69790403863 FA-2-HUB-RSB 39000 in·lb
4410
N·m
5000 rpm 2.440 in
61.98
mm
5.00 in
127.00
mm
2.750 in
73
mm
4.000 in
101.60
mm
69790403864 FA-2.5-HUB-RSB 69300 in·lb
7930
N·m
4400 rpm 3.030 in
76.96
mm
6.25 in
158.75
mm
3.250 in
88
mm
4.630 in
117.60
mm
69790403865 FA-3-HUB-RSB 118000 in·lb
13300
N·m
4000 rpm 3.590 in
91.19
mm
7.38 in
187.45
mm
4.000 in
107
mm
5.630 in
143.00
mm
69790403866 FA-3.5-HUB-RSB 177000 in·lb
20000
N·m
3500 rpm 4.190 in
106.43
mm
8.63 in
219.20
mm
4.625 in
124
mm
6.5 in
165.10
mm
69790403867 FA-4-HUB-RSB 263400 in·lb
29760
N·m
3000 rpm 4.750 in
120.65
mm
9.75 in
247.65
mm
5.375 in
147
mm
7.500 in
190.50
mm
69790403868 FA-4.5-HUB-RSB 354000 in·lb
40000
N·m
2700 rpm 5.310 in
134.87
mm
10.94 in
277.88
mm
6.000 in
167
mm
8.500 in
215.90
mm
69790403869 FA-5-HUB-RSB 508600 in·lb
57470
N·m
2500 rpm 6.030 in
153.16
mm
12.38 in
314.45
mm
6.500 in
176
mm
9.500 in
241.30
mm
69790403870 FA-5.5-HUB-RSB 670700 in·lb
75790
N·m
2200 rpm 6.910 in
175.51
mm
14.13 in
358.90
mm
7.500 in
202
mm
10.50 in
266.70
mm
69790403871 FA-6-HUB-RSB 877100 in·lb
99110
N·m
2100 rpm 7.41 in
188.21
mm
15.130 in
384.30
mm
8.250 in
225
mm
11.50 in
292.10
mm
69790403872 FA-7-HUB-RSB 179300.00 in·lb
133260
N·m
2000 rpm 8.690 in
220.73
mm
17.75 in
450.85
mm
9.5 in
255
mm
13.000 in
330.20
mm
  Results 1 - 12 of 12 1 
<