All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > FA Type (Alloy Steel) Seals ONLY > View Items  

FA Type (Alloy Steel) Seals ONLY

Check up to five results to perform an action.


FA Type (Alloy Steel) Seals ONLY

For use with FA (Alloy Steel) Flex-Flex couplings.

The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA flex hubs, two FA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

Note: The FA Type seal is generally included when ordering the FA Type sleeve, and not ordered as a stand alone product.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Gear Coupling Product Catalog

F & FA Type Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 12 of 12 1 

Part Number

Description 

Size

69790405570 FA-1-SEAL 1
69790405571 FA-1.5-SEAL 1 1/2
69790405572 FA-2-SEAL 2
69790405573 FA-2.5-SEAL 2 1/2
69790405574 FA-3-SEAL 3
69790405575 FA-3.5-SEAL 3 1/2
69790405576 FA-4-SEAL 4
69790405577 FA-4.5-SEAL 4 1/2
69790405578 FA-5-SEAL 5
69790405579 FA-5.5-SEAL 5 1/2
69790405580 FA-6-SEAL 6
69790405581 FA-7-SEAL 7
  Results 1 - 12 of 12 1