All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > FLA Type (Flex-Flex All-Metal Labyrinth Seal) Flex Hubs - Rough Stock Bore > View Items  

FLA Type (Flex-Flex All-Metal Labyrinth Seal) Flex Hubs - Rough Stock Bore

Check up to five results to perform an action.


FLA Type (Flex-Flex All-Metal Labyrinth Seal) Flex Hubs - Rough Stock Bore

For use with FLA (Flex-Flex All-Metal Labyrinth Seal) and FLAFR (Flex-Rigid All-Metal Labyrinth Seal) couplings.

The FLA Type coupling consists of two special FLA Type flex hubs, two FLA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FLAFR Type coupling consists of one special FLA flex hub, one FA rigid hub, one FLA flex sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLAFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Gear Coupling Product Catalog

Compare Items
   
  Results 1 - 11 of 11 1 

Part Number

Description 

Nominal Torque

Max. Speed (Unbalanced)

Length thru Bore

Dimension FD

Dimension HD

CAD

69790491091 FLA-1.5-HUB-RSB 15000.00 in·lb 12000 rpm 1.94 in
49.28
mm
6.00 in
152.40
mm
2.190 in
55.63
mm
CAD Icon (for items table)
69790491092 FLA-2-HUB-RSB 35500.00 in·lb 9300.00 rpm 2.440 in
61.98
mm
7.00 in
177.80
mm
2.880 in
73.15
mm
CAD Icon (for items table)
69790491093 FLA-2.5-HUB-RSB 69300 in·lb 7900.00 rpm 3.030 in
76.96
mm
8.38 in
212.85
mm
3.630 in
92.20
mm
CAD Icon (for items table)
69790491094 FLA-3-HUB-RSB 118900.00 in·lb 6800.00 rpm 3.590 in
91.19
mm
9.44 in
239.78
mm
4.250 in
107.95
mm
CAD Icon (for items table)
69790491095 FLA-3.5-HUB-RSB 188500.00 in·lb 6000 rpm 4.190 in
106.43
mm
11.00 in
279.40
mm
5.00 in
127.00
mm
CAD Icon (for items table)
69790491096 FLA-4-HUB-RSB 283800.00 in·lb 5260.00 rpm 4.750 in
120.65
mm
12.50 in
317.50
mm
5.750 in
146.05
mm
CAD Icon (for items table)
69790491097 FLA-4.5-HUB-RSB 393800.00 in·lb 4770.00 rpm 5.310 in
134.87
mm
13.63 in
346.20
mm
6.5 in
165.10
mm
CAD Icon (for items table)
69790491098 FLA-5-HUB-RSB 551300.00 in·lb 4300.00 rpm 6.030 in
153.16
mm
15.31 in
388.87
mm
7.310 in
185.67
mm
N/A
69790491099 FLA-5.5-HUB-RSB 732500.00 in·lb 3880.00 rpm 6.910 in
175.51
mm
16.75 in
425.45
mm
8.000 in
203.20
mm
CAD Icon (for items table)
69790491100 FLA-6-HUB-RSB 952500.00 in·lb 3600.00 rpm 7.410 in
188.21
mm
18.00 in
457.20
mm
8.810 in
223.77
mm
CAD Icon (for items table)
69790491101 FLA-7-HUB-RSB 1512500.00 in·lb 3000 rpm 8.690 in
220.73
mm
20.75 in
527.05
mm
10.310 in
261.87
mm
CAD Icon (for items table)
  Results 1 - 11 of 11 1