All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > FA Type (Alloy Steel) Flex Hubs with Keyway - Inch (Imperial) Bore > View Items  

FA Type (Alloy Steel) Flex Hubs with Keyway - Inch (Imperial) Bore

Check up to five results to perform an action.


FA Type (Alloy Steel) Flex Hubs with Keyway - Inch (Imperial) Bore

For use with FA (Alloy Steel) Flex-Flex couplings.

The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Gear Coupling Product Catalog

F & FA Type Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 3 of 3 1 

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max. Speed (Unbalanced)

Length Through Bore (LTB)

Dimension FD

Dimension HD

69790411516 FA-3.5-HUB-3-5/8-7/8X7/16KW 3 5/8 in 7/8 x 7/16 in 177000 in·lb
20000
N·m
3500 rpm 4.190 in
106.43
mm
11.00 in
279.40
mm
6.5 in
165.10
mm
69790411735 FA-5.5-HUB-7"-1-3/4X3/4KW 7 in 1 3/4 x 3/4 in 670700 in·lb
75790
N·m
2200 rpm 6.910 in
175.51
mm
16.75 in
425.45
mm
10.50 in
266.70
mm
69790414566 FA-6-HUB-8"-2"X3/4KW 8 in 2 x 3/4 in 877100 in·lb
99110
N·m
2100 rpm 7.41 in
188.21
mm
18.00 in
457.20
mm
11.50 in
292.10
mm
  Results 1 - 3 of 3 1