For use with FA (Alloy Steel) Flex-Flex couplings.
The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max. Speed (Unbalanced) |
Length Through Bore (LTB) |
Dimension FD |
Dimension HD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 69790411516 | Description N/A FA-3.5-HUB-3-5/8-7/8X7/16KW | Bore Size N/A 3 5/8 in | Keyway Size N/A 7/8 x 7/16 in | Nominal Torque N/A 177000 in·lb20000 N·m | Max. Speed (Unbalanced) N/A 3500 rpm | Length Through Bore (LTB) N/A 4.190 in106.43 mm | Dimension FD N/A 11.00 in279.40 mm | Dimension HD N/A 6.5 in165.10 mm |
Add To Cart
Request Quote |
| 69790411735 | Description N/A FA-5.5-HUB-7"-1-3/4X3/4KW | Bore Size N/A 7 in | Keyway Size N/A 1 3/4 x 3/4 in | Nominal Torque N/A 670700 in·lb75790 N·m | Max. Speed (Unbalanced) N/A 2200 rpm | Length Through Bore (LTB) N/A 6.910 in175.51 mm | Dimension FD N/A 16.75 in425.45 mm | Dimension HD N/A 10.50 in266.70 mm |
Add To Cart
Request Quote |
| 69790414566 | Description N/A FA-6-HUB-8"-2"X3/4KW | Bore Size N/A 8 in | Keyway Size N/A 2 x 3/4 in | Nominal Torque N/A 877100 in·lb99110 N·m | Max. Speed (Unbalanced) N/A 2100 rpm | Length Through Bore (LTB) N/A 7.41 in188.21 mm | Dimension FD N/A 18.00 in457.20 mm | Dimension HD N/A 11.50 in292.10 mm |
Add To Cart
Request Quote |