All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > FMM Type Mill Universal Hubs - Rough Stock Bore > View Items  

FMM Type Mill Universal Hubs - Rough Stock Bore

Check up to five results to perform an action.


FMM Type Mill Universal Hubs - Rough Stock Bore

The FMM Type coupling consists of one universal  hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Gear Coupling Product Catalog

F & FA Type Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 11 of 11 1 

Part Number

Description 

Max. Bore (Dimensions ID1/ID2)

Nominal Torque

Max. Speed (Unbalanced)

Dimension FD

Dimension HD

Length Through Bore of Universal Hub (LTB1)

CAD

69790401129 FMM-1-HUB-RSB 1.625 in
42
mm
7600 in·lb
850
N·m
6000 rpm 4.56 in
115.82
mm
2.310 in
58.67
mm
4.000 in
101.60
mm
CAD Icon (for items table)
69790401130 FMM-1.5-HUB-RSB 2.125 in
56
mm
18900 in·lb
2140
N·m
5500 rpm 6.00 in
152.40
mm
3.000 in
76.20
mm
4.500 in
114.30
mm
CAD Icon (for items table)
69790400173 FMM-2-HUB-RSB 2.750 in
73
mm
31500 in·lb
3560
N·m
5000 rpm 7.00 in
177.80
mm
4.000 in
101.60
mm
5.500 in
139.70
mm
CAD Icon (for items table)
69790400185 FMM-2.5-HUB-RSB 3.250 in
85
mm
56700 in·lb
6410
N·m
4400 rpm 8.38 in
212.85
mm
4.630 in
117.60
mm
6.500 in
165.10
mm
CAD Icon (for items table)
69790400197 FMM-3-HUB-RSB 4.000 in
107
mm
94500 in·lb
10700
N·m
4000 rpm 9.44 in
239.78
mm
5.630 in
143.00
mm
7.000 in
177.80
mm
CAD Icon (for items table)
69790400208 FMM-3.5-HUB-RSB 4.625 in
125
mm
151200 in·lb
17100
N·m
3500 rpm 11.00 in
279.40
mm
6.5 in
165.10
mm
7.500 in
190.50
mm
CAD Icon (for items table)
69790400217 FMM-4-HUB-RSB 5.375 in
145
mm
220500 in·lb
24900
N·m
3000 rpm 12.50 in
317.50
mm
7.500 in
190.50
mm
8.250 in
209.55
mm
CAD Icon (for items table)
69790400362 FMM-4.5-HUB-RSB 6.000 in
165
mm
302400 in·lb
34200
N·m
2700 rpm 13.63 in
346.20
mm
8.500 in
215.90
mm
9.000 in
228.60
mm
CAD Icon (for items table)
69790400363 FMM-5-HUB-RSB 6.500 in
180
mm
434700 in·lb
49100
N·m
2500 rpm 15.31 in
388.87
mm
9.500 in
241.30
mm
9.500 in
241.30
mm
CAD Icon (for items table)
69790400364 FMM-5.5-HUB-RSB 7.500 in
200
mm
573300 in·lb
64800
N·m
2200 rpm 16.75 in
425.45
mm
10.50 in
266.70
mm
10.500 in
266.70
mm
CAD Icon (for items table)
69790400365 FMM-6-HUB-RSB 8.250 in
225
mm
749700 in·lb
84700
N·m
2100 rpm 18.00 in
457.20
mm
11.50 in
292.10
mm
11.250 in
285.75
mm
CAD Icon (for items table)
  Results 1 - 11 of 11 1