All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > FA Type (Alloy Steel) Flex Sleeves (with Seal) > View Items  

FA Type (Alloy Steel) Flex Sleeves (with Seal)

Check up to five results to perform an action.


FA Type (Alloy Steel) Flex Sleeves (with Seal)

For use with FA (Alloy Steel) Flex-Flex couplings.

The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  F Type Flanged Sleeve Cut Away


 DOWNLOADS 

Gear Coupling Product Catalog

F & FA Type Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 22 of 22 1 

Part Number

Description 

Hub Style

Max. Bore (Dimensions ID1/ID2)

Dimension FD

69790403970 FA-1E-SLEEVE-W/SEAL Exposed Bolt 1.654 in
42
mm
4.56 in
115.82
mm
69790403971 FA-1S-SLEEVE-W/SEAL Shrouded Bolt 1.654 in
42
mm
4.56 in
115.82
mm
69790403972 FA-1.5E-SLEEVE-W/SEAL Exposed Bolt 2.205 in
56
mm
6.00 in
152.40
mm
69790403973 FA-1.5S-SLEEVE-W/SEAL Shrouded Bolt 2.205 in
56
mm
6.00 in
152.40
mm
69790403974 FA-2E-SLEEVE-W/SEAL Exposed Bolt 2.874 in
73
mm
7.00 in
177.80
mm
69790403975 FA-2S-SLEEVE-W/SEAL Shrouded Bolt 2.874 in
73
mm
7.00 in
177.80
mm
69790403976 FA-2.5E-SLEEVE-W/SEAL Exposed Bolt 3.465 in
88
mm
8.38 in
212.85
mm
69790403977 FA-2.5S-SLEEVE-W/SEAL Shrouded Bolt 3.465 in
88
mm
8.38 in
212.85
mm
69790403978 FA-3E-SLEEVE-W/SEAL Exposed Bolt 4.213 in
107
mm
9.44 in
239.78
mm
69790403979 FA-3S-SLEEVE-W/SEAL Shrouded Bolt 4.213 in
107
mm
9.44 in
239.78
mm
69790403980 FA-3.5E-SLEEVE-W/SEAL Exposed Bolt 4.882 in
124
mm
11.00 in
279.40
mm
69790403981 FA-3.5S-SLEEVE-W/SEAL Shrouded Bolt 4.882 in
124
mm
11.00 in
279.40
mm
69790403982 FA-4E-SLEEVE-W/SEAL Exposed Bolt 5.787 in
147
mm
12.50 in
317.50
mm
69790403983 FA-4S-SLEEVE-W/SEAL Shrouded Bolt 5.787 in
147
mm
12.50 in
317.50
mm
69790403984 FA-4.5E-SLEEVE-W/SEAL Exposed Bolt 6.575 in
167
mm
13.63 in
346.20
mm
69790403985 FA-4.5S-SLEEVE-W/SEAL Shrouded Bolt 6.575 in
167
mm
13.63 in
346.20
mm
69790403986 FA-5E-SLEEVE-W/SEAL Exposed Bolt 6.929 in
176
mm
15.31 in
388.87
mm
69790403987 FA-5S-SLEEVE-W/SEAL Shrouded Bolt 6.929 in
176
mm
15.31 in
388.87
mm
69790403988 FA-5.5E-SLEEVE-W/SEAL Exposed Bolt 7.953 in
202
mm
16.75 in
425.45
mm
69790403989 FA-5.5S-SLEEVE-W/SEAL Shrouded Bolt 7.953 in
202
mm
16.75 in
425.45
mm
69790403990 FA-6E-SLEEVE-W/SEAL Exposed Bolt 8.858 in
225
mm
18.00 in
457.20
mm
69790403991 FA-7E-SLEEVE-W/SEAL Exposed Bolt 10.039 in
255
mm
20.75 in
527.05
mm
  Results 1 - 22 of 22 1