Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
FA Type (Alloy Steel) Flex Sleeves (with Seal)

For use with FA (Alloy Steel) Flex-Flex couplings.

The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Hub Style

Part Number

Hub Style

Max. Bore (Dimensions ID1/ID2)

Dimension FD

FA-1E-SLEEVE-W/SEAL N/A Exposed Bolt N/A 1.654 in42 mm N/A 4.56 in115.82 mm
FA-1S-SLEEVE-W/SEAL N/A Shrouded Bolt N/A 1.654 in42 mm N/A 4.56 in115.82 mm
FA-1.5E-SLEEVE-W/SEAL N/A Exposed Bolt N/A 2.205 in56 mm N/A 6.00 in152.40 mm
FA-1.5S-SLEEVE-W/SEAL N/A Shrouded Bolt N/A 2.205 in56 mm N/A 6.00 in152.40 mm
FA-2E-SLEEVE-W/SEAL N/A Exposed Bolt N/A 2.874 in73 mm N/A 7.00 in177.80 mm
FA-2S-SLEEVE-W/SEAL N/A Shrouded Bolt N/A 2.874 in73 mm N/A 7.00 in177.80 mm
FA-2.5E-SLEEVE-W/SEAL N/A Exposed Bolt N/A 3.465 in88 mm N/A 8.38 in212.85 mm
FA-2.5S-SLEEVE-W/SEAL N/A Shrouded Bolt N/A 3.465 in88 mm N/A 8.38 in212.85 mm
FA-3E-SLEEVE-W/SEAL N/A Exposed Bolt N/A 4.213 in107 mm N/A 9.44 in239.78 mm
FA-3S-SLEEVE-W/SEAL N/A Shrouded Bolt N/A 4.213 in107 mm N/A 9.44 in239.78 mm
FA-3.5E-SLEEVE-W/SEAL N/A Exposed Bolt N/A 4.882 in124 mm N/A 11.00 in279.40 mm
FA-3.5S-SLEEVE-W/SEAL N/A Shrouded Bolt N/A 4.882 in124 mm N/A 11.00 in279.40 mm
FA-4E-SLEEVE-W/SEAL N/A Exposed Bolt N/A 5.787 in147 mm N/A 12.50 in317.50 mm
FA-4S-SLEEVE-W/SEAL N/A Shrouded Bolt N/A 5.787 in147 mm N/A 12.50 in317.50 mm
FA-4.5E-SLEEVE-W/SEAL N/A Exposed Bolt N/A 6.575 in167 mm N/A 13.63 in346.20 mm
FA-4.5S-SLEEVE-W/SEAL N/A Shrouded Bolt N/A 6.575 in167 mm N/A 13.63 in346.20 mm
FA-5E-SLEEVE-W/SEAL N/A Exposed Bolt N/A 6.929 in176 mm N/A 15.31 in388.87 mm
FA-5S-SLEEVE-W/SEAL N/A Shrouded Bolt N/A 6.929 in176 mm N/A 15.31 in388.87 mm
FA-5.5E-SLEEVE-W/SEAL N/A Exposed Bolt N/A 7.953 in202 mm N/A 16.75 in425.45 mm
FA-5.5S-SLEEVE-W/SEAL N/A Shrouded Bolt N/A 7.953 in202 mm N/A 16.75 in425.45 mm
FA-6E-SLEEVE-W/SEAL N/A Exposed Bolt N/A 8.858 in225 mm N/A 18.00 in457.20 mm
FA-7E-SLEEVE-W/SEAL N/A Exposed Bolt N/A 10.039 in255 mm N/A 20.75 in527.05 mm
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1