3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
FSPCR Type (F Type with a Spacer)

This drop-out spacer design allows for ease of maintenance without disturbing the equipment mountings. It has a lightweight construction to reduce the load on equipment bearings.

The FSPCR Type coupling consists of two standard F Type flex hubs, two standard F Type sleeves, one FSPCR Type spacer and two accessory kits. This coupling is available in either exposed bolts or shrouded bolt design.

Note: BSE = Distance "Between Shaft Ends"

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Part Number

Description 

Size

Length thru Bore

Dimension AD

Dimension D1

Dimension FD

Dimension G

Sort by
69790400177 N/A FSPCR 2S BSE=5.0 SPACER N/A 2 N/A 2.440 in61.98 mm N/A 2.940 in74.68 mm N/A 4.750 in120.65 mm N/A 4.000 in101.60 mm N/A 0.060 in1.52 mm
69790400178 N/A FSPCR 2S BSE=6.0 SPACER N/A 2 N/A 2.440 in61.98 mm N/A 2.940 in74.68 mm N/A 4.750 in120.65 mm N/A 4.000 in101.60 mm N/A 0.060 in1.52 mm
69790400179 N/A FSPCR 2S BSE=7" SPACER N/A 2 N/A 2.440 in61.98 mm N/A 2.940 in74.68 mm N/A 4.750 in120.65 mm N/A 4.000 in101.60 mm N/A 0.060 in1.52 mm
69790400189 N/A FSPCR 2.5S BSE=5.0 SPACER N/A 2 1/2 N/A 3.030 in76.96 mm N/A 3.470 in88.14 mm N/A 5.500 in139.70 mm N/A 4.630 in117.60 mm N/A 0.09 in2.29 mm
69790400190 N/A FSPCR 2.5S BSE=7.0 SPACER N/A 2 1/2 N/A 3.030 in76.96 mm N/A 3.470 in88.14 mm N/A 5.500 in139.70 mm N/A 4.630 in117.60 mm N/A 0.09 in2.29 mm
69790400191 N/A FSPCR 2.5S BSE=10.0 SPACER N/A 2 1/2 N/A 3.030 in76.96 mm N/A 3.470 in88.14 mm N/A 5.500 in139.70 mm N/A 4.630 in117.60 mm N/A 0.09 in2.29 mm
69790400201 N/A FSPCR 3S BSE=5.0 SPACER N/A 3 N/A 3.590 in91.19 mm N/A 3.970 in100.84 mm N/A 6.500 in165.10 mm N/A 5.630 in143.00 mm N/A 0.09 in2.29 mm
69790400202 N/A FSPCR 3S BSE=7.0 SPACER N/A 3 N/A 3.590 in91.19 mm N/A 3.970 in100.84 mm N/A 6.500 in165.10 mm N/A 5.630 in143.00 mm N/A 0.09 in2.29 mm
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1