All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing General Aviation Rod Ends > Aurora Bearing GMW-M & GMG-M Series Female Rod Ends - General Aviation - Precision > View Items  

Aurora Bearing GMW-M & GMG-M Series Female Rod Ends - General Aviation - Precision

Check up to five results to perform an action.

  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: GMW-3MZ-470 = Zerk Type Fitting GMW-3MF-470 = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, consult our engineering department.
  • For rod end bearings which are non-traceable or non-magnetic particle inspected, consult factory.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 36 1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

GMW-3M-470 Right Hand .1900 in .437 in .328 in 1.375 in .750 in .750 in 1/4-28 2,881 lbs CAD Icon (for items table)
GMG-3M-470 Left Hand .1900 in .437 in .328 in 1.375 in .750 in .750 in 1/4-28 2,881 lbs CAD Icon (for items table)
GMW-3MF-470 Right Hand .1900 in .437 in .328 in 1.375 in .750 in .750 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
GMG-3MF-470 Left Hand .1900 in .437 in .328 in 1.375 in .750 in .750 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
GMW-3MZ-470 Right Hand .1900 in .437 in .328 in 1.375 in .750 in .750 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
GMG-3MZ-470 Left Hand .1900 in .437 in .328 in 1.375 in .750 in .750 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
GMW-3M-471 Right Hand .1900 in .437 in .328 in 1.062 in .750 in .437 in 1/4-28 2,881 lbs CAD Icon (for items table)
GMG-3M-471 Left Hand .1900 in .437 in .328 in 1.062 in .750 in .437 in 1/4-28 2,881 lbs CAD Icon (for items table)
GMW-3MF-471 Right Hand .1900 in .437 in .328 in 1.062 in .750 in .437 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
GMG-3MF-471 Left Hand .1900 in .437 in .328 in 1.062 in .750 in .437 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
GMW-3MZ-471 Right Hand .1900 in .437 in .328 in 1.062 in .750 in .437 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
GMG-3MZ-471 Left Hand .1900 in .437 in .328 in 1.062 in .750 in .437 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
GMW-3M-480 Right Hand .1900 in .500 in .375 in 1.375 in .812 in .750 in 1/4-28 3,152 lbs CAD Icon (for items table)
GMG-3M-480 Left Hand .1900 in .500 in .375 in 1.375 in .812 in .750 in 1/4-28 3,152 lbs CAD Icon (for items table)
GMW-3MF-480 Right Hand .1900 in .500 in .375 in 1.375 in .812 in .750 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
GMG-3MF-480 Left Hand .1900 in .500 in .375 in 1.375 in .812 in .750 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
GMW-3MZ-480 Right Hand .1900 in .500 in .375 in 1.375 in .812 in .750 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
GMG-3MZ-480 Left Hand .1900 in .500 in .375 in 1.375 in .812 in .750 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
GMW-3M-570 Right Hand .1900 in .437 in .328 in 1.375 in .750 in .750 in 5/16-24 2,881 lbs CAD Icon (for items table)
GMG-3M-570 Left Hand .1900 in .437 in .328 in 1.375 in .750 in .750 in 5/16-24 2,881 lbs CAD Icon (for items table)
GMW-3MF-570 Right Hand .1900 in .437 in .328 in 1.375 in .750 in .750 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
GMG-3MF-570 Left Hand .1900 in .437 in .328 in 1.375 in .750 in .750 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
GMW-3MZ-570 Right Hand .1900 in .437 in .328 in 1.375 in .750 in .750 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
GMG-3MZ-570 Left Hand .1900 in .437 in .328 in 1.375 in .750 in .750 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
GMW-4M-470 Right Hand .2500 in .437 in .304 in 1.375 in .812 in .750 in 1/4-28 2,950 lbs CAD Icon (for items table)
  Results 1 - 25 of 36 1 2