Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing ASXM & ASXB Male Rod Ends
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing General Aviation Rod Ends > Aurora Bearing ASXM & ASXB Male Rod Ends > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing ASXM & ASXB Male Rod Ends

For CAD models and more information, click Directly on the part number below.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.




Add To Cart Request Quote
   
  Results 276 - 300 of 420 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

ASXBK-8Z-2 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXM-8-10 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 20,576 lbs
ASXB-8-10 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 20,576 lbs
ASXMK-8-10 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 20,576 lbs
ASXBK-8-10 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 20,576 lbs
ASXM-8F-10 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXB-8F-10 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXMK-8F-10 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXBK-8F-10 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXM-8Z-10 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXB-8Z-10 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXMK-8Z-10 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXBK-8Z-10 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXM-8P-10 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 22,700 lbs
ASXB-8P-10 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 22,700 lbs
ASXMK-8P-10 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 20,576 lbs
ASXBK-8P-10 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 20,576 lbs
ASXM-8PF-10 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXB-8PF-10 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXMK-8PF-10 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXBK-8PF-10 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXM-8PZ-10 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXB-8PZ-10 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXMK-8PZ-10 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
ASXBK-8PZ-10 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department
  Results 276 - 300 of 420 « 11 12 13 14 15 »  
<