Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing ASXM & ASXB Male Rod Ends
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing General Aviation Rod Ends > Aurora Bearing ASXM & ASXB Male Rod Ends > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing ASXM & ASXB Male Rod Ends

For CAD models and more information, click Directly on the part number below.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.




Add To Cart Request Quote
   
  Results 1 - 25 of 420 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

ASXM-4 Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. 7,356 lbs
ASXB-4 Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. 7,356 lbs
ASXMK-4 Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. 7,356 lbs
ASXBK-4 Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. 7,356 lbs
ASXM-4F Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXB-4F Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXMK-4F Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXBK-4F Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXM-4Z Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXB-4Z Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXMK-4Z Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXBK-4Z Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXM-4-1 Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. 7,356 lbs
ASXB-4-1 Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. 7,356 lbs
ASXMK-4-1 Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. 7,356 lbs
ASXBK-4-1 Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. 7,356 lbs
ASXM-4F-1 Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXB-4F-1 Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXMK-4F-1 Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXBK-4F-1 Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXM-4Z-1 Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXB-4Z-1 Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXMK-4Z-1 Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXBK-4Z-1 Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department
ASXM-4-2 Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. 7,356 lbs
  Results 1 - 25 of 420  1 2 3 4 5 »  
<