Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing ASXM & ASXB Male Rod Ends
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing General Aviation Rod Ends > Aurora Bearing ASXM & ASXB Male Rod Ends > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing ASXM & ASXB Male Rod Ends

For CAD models and more information, click Directly on the part number below.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.




Add To Cart Request Quote
   
  Results 401 - 420 of 420 Unit of Measure: Imperial Metric Both « 16 17 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

ASXM-12F-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
ASXB-12F-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
ASXMK-12F-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
ASXBK-12F-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
ASXM-12Z-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
ASXB-12Z-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
ASXMK-12Z-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
ASXBK-12Z-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
ASXM-12P-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. 33,457 lbs
ASXB-12P-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. 33,457 lbs
ASXMK-12P-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. 30,327 lbs
ASXBK-12P-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. 30,327 lbs
ASXM-12PF-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
ASXB-12PF-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
ASXMK-12PF-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
ASXBK-12PF-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
ASXM-12PZ-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
ASXB-12PZ-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
ASXMK-12PZ-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
ASXBK-12PZ-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 7/8-14 .002 Max. Consult Engineering Department
  Results 401 - 420 of 420 « 16 17 
<