Aurora Bearing ASXM & ASXB Male Rod Ends
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing General Aviation Rod Ends
>
Aurora Bearing ASXM & ASXB Male Rod Ends
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing ASXM & ASXB Male Rod Ends
For CAD models and more information, click Directly on the part number below.
larger image
Standard Configuration:
Body - 4340 alloy steel - heat treated - cadmium plated.
Ball - 52100 steel - heat treated - chrome plated.
Race - 4130 steel - heat treated - cadmium plated.
-1 Configuration:
Body - 4340 alloy steel - heat treated - cadmium plated.
Ball - 52100 steel - heat treated - chrome plated.
Race - 17-4 PH stainless steel - heat treated.
-2 Configuration:
Body - 4340 alloy steel - heat treated - cadmium plated.
Ball - 52100 steel - heat treated - chrome plated.
Race - aluminum bronze - cadmium plated.
-10 Configuration:
Body - 17-4 PH stainless steel - heat treated.
Ball - 440 C stainless steel - heat treated.
Race - 17-4 PH stainless steel - heat treated.
P-10 Configuration:
Body - 17-4 PH stainless steel - heat treated.
Ball - 440 C stainless steel - heat treated - chrome plated.
Race - 17-4 PH stainless steel - heat treated.
Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4.
As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
Results Per Page :
25
50
100
200
Results 76 - 100 of 420
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Radial Clearance in.
Ultimate Radial Static Load Capacity
CAD
ASXBK-5-1
Left Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
8,895 lbs
ASXM-5F-1
Right Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXB-5F-1
Left Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXMK-5F-1
Right Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXBK-5F-1
Left Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXM-5Z-1
Right Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXB-5Z-1
Left Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXMK-5Z-1
Right Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXBK-5Z-1
Left Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXM-5-2
Right Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
8,895 lbs
ASXB-5-2
Left Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
8,895 lbs
ASXMK-5-2
Right Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
8,895 lbs
ASXBK-5-2
Left Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
8,895 lbs
ASXM-5F-2
Right Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXB-5F-2
Left Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXMK-5F-2
Right Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXBK-5F-2
Left Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXM-5Z-2
Right Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXB-5Z-2
Left Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXMK-5Z-2
Right Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXBK-5Z-2
Left Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
Consult Engineering Department
ASXM-5-10
Right Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
8,063 lbs
ASXB-5-10
Left Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
8,063 lbs
ASXMK-5-10
Right Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
8,063 lbs
ASXBK-5-10
Left Hand
.3125
in
.437
in
.327
in
1.875
in
.900
in
1.187
in
3/8-24
.002 Max.
8,063 lbs
Results 76 - 100 of 420
1
2
3
4
5
»
<