Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing ASXM & ASXB Male Rod Ends
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing General Aviation Rod Ends > Aurora Bearing ASXM & ASXB Male Rod Ends > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing ASXM & ASXB Male Rod Ends

For CAD models and more information, click Directly on the part number below.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.




Add To Cart Request Quote
   
  Results 151 - 175 of 420 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

ASXMK-6F-2 Right Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXBK-6F-2 Left Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXM-6Z-2 Right Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXB-6Z-2 Left Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXMK-6Z-2 Right Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXBK-6Z-2 Left Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXM-6-10 Right Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. 9,681 lbs
ASXB-6-10 Left Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. 9,681 lbs
ASXMK-6-10 Right Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. 9,681 lbs
ASXBK-6-10 Left Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. 9,681 lbs
ASXM-6F-10 Right Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXB-6F-10 Left Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXMK-6F-10 Right Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXBK-6F-10 Left Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXM-6Z-10 Right Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXB-6Z-10 Left Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXMK-6Z-10 Right Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXBK-6Z-10 Left Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXM-6P-10 Right Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. 10,680 lbs
ASXB-6P-10 Left Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. 10,680 lbs
ASXMK-6P-10 Right Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. 9,681 lbs
ASXBK-6P-10 Left Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. 9,681 lbs
ASXM-6PF-10 Right Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXB-6PF-10 Left Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
ASXMK-6PF-10 Right Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 .002 Max. Consult Engineering Department
  Results 151 - 175 of 420 « 6 7 8 9 10 »  
<