Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
ASXW-4T | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.469 in | D - Head Diameter N/A .806 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,356 lbs. | CAD N/A |
ASXG-4T | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.469 in | D - Head Diameter N/A .806 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,356 lbs. | CAD N/A |
ASXWK-4T | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.469 in | D - Head Diameter N/A .806 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,356 lbs. | CAD N/A |
ASXGK-4T | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.469 in | D - Head Diameter N/A .806 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,356 lbs. | CAD N/A |
ASXW-4T-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.469 in | D - Head Diameter N/A .806 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,356 lbs. | CAD N/A |
ASXG-4T-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.469 in | D - Head Diameter N/A .806 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,356 lbs. | CAD N/A |
ASXWK-4T-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.469 in | D - Head Diameter N/A .806 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,356 lbs. | CAD N/A |
ASXGK-4T-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.469 in | D - Head Diameter N/A .806 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,356 lbs. | CAD N/A |
ASXW-5T-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXG-5T-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXWK-5T-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXGK-5T-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXW-5T | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXG-5T | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXWK-5T | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXGK-5T | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXW-6T | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.025 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 7/16-24 | Ultimate Radial Static Load Capacity N/A 10,680 lbs. | CAD N/A |
ASXG-6T | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.025 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 7/16-24 | Ultimate Radial Static Load Capacity N/A 10,680 lbs. | CAD N/A |
ASXWK-6T | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.025 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 7/16-24 | Ultimate Radial Static Load Capacity N/A 10,680 lbs. | CAD N/A |
ASXGK-6T | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.025 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 7/16-24 | Ultimate Radial Static Load Capacity N/A 10,680 lbs. | CAD N/A |
ASXW-6T-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.025 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 7/16-24 | Ultimate Radial Static Load Capacity N/A 10,680 lbs. | CAD N/A |
ASXG-6T-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.025 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 7/16-24 | Ultimate Radial Static Load Capacity N/A 10,680 lbs. | CAD N/A |
ASXWK-6T-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.025 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 7/16-24 | Ultimate Radial Static Load Capacity N/A 10,680 lbs. | CAD N/A |
ASXGK-6T-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.025 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 7/16-24 | Ultimate Radial Static Load Capacity N/A 10,680 lbs. | CAD N/A |
ASXW-7T | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 13,697 lbs. | CAD N/A |