- Standard Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
- Race - 17-4 PH stainless steel - heat treated. -10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
- Race - 17-4 PH stainless steel - heat treated.
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASXWK-4T.
- As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASXW-4T | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A
|
| ASXG-4T | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A
|
| ASXWK-4T | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A
|
| ASXGK-4T | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A
|
| ASXW-4T-10 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A
|
| ASXG-4T-10 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A
|
| ASXWK-4T-10 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A
|
| ASXGK-4T-10 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A
|
| ASXW-5T | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXG-5T | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXWK-5T | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXGK-5T | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXW-5T-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXG-5T-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXWK-5T-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXGK-5T-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXW-6T | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A
|
| ASXG-6T | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A
|
| ASXWK-6T | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A
|
| ASXGK-6T | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A
|
| ASXW-6T-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A
|
| ASXG-6T-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A
|
| ASXWK-6T-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A
|
| ASXGK-6T-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A
|
| ASXW-7T | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|